Rooftop Units
Trane rooftop units offer superior indoor air quality, industry leading energy efficiency, hassle-free installation—everything you need for new construction or replacement projects.

Features and benefits
Adaptable, Flexible Rooftop Solutions For Virtually Any Building
-
Energy Efficient
Superior EER and IEER ratings mean outstanding occupant comfort plus energy efficient operation for single or multiple zones.
-
Future-Ready
Ability to connect with building automation systems for enhanced monitoring, maintenance and performance optimization.
-
Flexible Features
From ready out-of-the-box to design-build customization with a variety of premium features and accessories. Can be configured for specific applications whether a corner retail store or a large data center.
-
Reliable
Engineered for durability and reliability with quality components backed by an outstanding Trane warranty.
Small to Large Commercial Rooftop Units: 2 - 150 Tons
25 Tons and Under

Impack™ 2-5 Ton Rooftop Packaged Unit
- Capacity Range: 2-5 tons
- Types: Gas/Electric & Electric/Electric
- Refrigerant: R-454B
- Efficiency Tiers: Standard and High
- Unit Controls: Electromechanical
Trane Foundation® Rooftop Units (RTU)
- Capacity Range: 3-25 tons
- Types: Gas/Electric & Electric/Electric
- Refrigerant: R-454B
- Efficiency Tiers: Standard
- Unit Controls: Electromechanical / Symbio 700

At a glance
- Capacity Range: 3-25 tons
- Types: Gas/Electric, Electric/Electric
- Refrigerant: R-454B
- Efficiency Tiers: Standard, High and Ultra-High
- Unit Controls: Symbio 700

Precedent® Heat Pump Rooftop Units
At a glance
- Capacity Range: 3-25 tons
- Types: Heat Pumps & Hybrid Dual Fuel
- Refrigerant: R-454B
- Efficiency Tiers: Standard & High
- Unit Controls: Symbio 700

Light Commercial HVAC Replacement Solutions
Trane treats rooftop unit replacement orders with the prioritized attention you need. High-demand units are ready for same-day pickup locally. Our replacement-focused teams provide the information you need, as soon as you need it.
- Quick and accurate price quotes
- Quick replacement
- Quick fulfillment and delivery
- Locally available equipment and accessories
20 Tons and Over

At a glance
- Capacity Range: 27.5-50 tons
- Types: Gas/Electric & Electric/Electric
- Refrigerant: R-410A / R-454B
- Efficiency Tiers: Standard & High
- Unit Controls: Symbio 700

A popular, dependable choice for efficient and quiet comfort with lower operating costs. IntelliPak rooftop units set the bar for durability and value. With a portfolio of three distinct products and industry leading efficiencies, the Intellipak product is designed to serve a range of application and regulatory needs.
- IntelliPak 1 - 20-130 Tons
- IntelliPak 2 - 90-150 Tons
- IntelliPak 3 - 20-75 Tons
Rooftop Systems

Ideal for small buildings, Trane® Zoned Rooftop Systems provide cost-effective options to increase comfort and energy efficiency, while simplifying operation and maintenance. These packaged systems make advanced functionality affordable and easy for non-technical users to operate.

Trane Intelligent VAV systems simplify the design and implementation of systems that HVAC designers typically consider complicated and time-consuming. With new technologies and optimized controls, these systems are 20% to 30% more efficient than traditional multiple-zone VAV systems.
Still not sure which system is right for you?