CONTACT A TRANE EXPERT

Zoned Rooftop Systems

6-50 Tons

Zoned Rooftop Systems

Zoned Rooftop Systems

6-50 Tons

Ideal for small buildings, Trane® Zoned Rooftop Systems provide cost-effective options to increase comfort and energy efficiency, while simplifying operation and maintenance. These packaged systems make advanced functionality affordable and easy for non-technical users to operate.

Key Benefits:

  • Superior comfort and efficiency for small buildings
  • Single- or multiple-zone options to meet varying building comfort needs
  • Efficiency tiers available to match project budget and energy use goals
  • Pre-programmed, factory-installed digital controls with easy-to-use touchscreen display and mobile connectivity
  • Pre-engineered components designed to work seamlessly for easier installation and maintenance
 
Contact Trane to Get Started

Explore our System Benefits

Superior Comfort for Small Buildings - Made Affordable

Superior Comfort for Small Buildings - Made Affordable

Trane® Zoned Rooftop Systems provide cost-effective control when comfort needs vary within a building. The Tracer® Concierge™ control system offers the benefits of a building automation system — without the complexity — and goes beyond managing individual rooms by operating the building smartly and efficiently. It provides advanced capabilities for multiple-zone systems, is easy to use, and offers worry-free operation.

Uncompromising Energy Efficiency

Uncompromising Energy Efficiency

Simple yet efficient, Zoned Rooftop Systems leverage the newest technologies to improve comfort and increase efficiency in small buildings. Select from a range of efficiency tiers to match your budget and energy goals, including variable-speed technologies to precisely match load requirements.

Easy to Design, Install and Operate

Easy to Design, Install and Operate

Packaged rooftop units provide cooling, heating, and ventilation in a single piece of equipment, simplifying system design, installation, and maintenance. Your customers gain a technically advanced, high-performance system — pre-designed by the HVAC pros. Pre engineered components and factory-installed controls work together, contributing to on-time and on-budget installation. They use familiar components and are easy to reconfigure if the space use changes in the future.

Cost-Effective Comfort, Simplified

Many light commercial buildings have traditionally used several single-zone systems with thermostats — often because better systems were thought to be too complicated and/or too expensive to install. Because Trane Zoned Rooftop Systems are easy to apply and install, they can be cost-competitive with other system alternatives, while providing better energy efficiency and remote access. Zoned Rooftop Systems are ideal for facilities such as:

  • Small office buildings
  • Schools
  • Religious facilities, including churches, temples and mosques
  • Retail/restaurants
  • Banks
  • Light industrial
  • Car dealerships

Trane Simplifies Small-Building Connectivity from ‘A’utomation to ‘Z’oned Rooftop Systems

  

Trane's pre-engineered Zoned Rooftop Systems provide an integrated systems solution that includes:

  • Precedent® or Voyager® 3 rooftop units, enabled by Symbio® controls
  • VAV terminal units
  • Tracer® Concierge™ system control
  • Air-Fi®  Wireless controls and sensors

  

  

Downloads

Controls for Small Rooftop Systems ENL

This Engineers Newsletter LIVE video reviews different packaged rooftop configurations and discusses the advantages and limitations of technology options available to control each system.