CoolSense® Integrated Outdoor Air Systems

Trane CoolSense HVAC system pairs dedicated outdoor air systems with chilled-water terminal units

Overview

Cool system, smarter choice.

With the rise of energy-efficient decoupled dehumidification systems, a right-sized, zone-level sensible-only cooling solution is a smart choice. Trane CoolSense® offers flexible zone reconfiguration, increased usable space, minimal maintenance, versatile heating options, and efficient operation with factory-installed controls.

  1. Efficient Operation

    Integrates variable-speed fan control, decouples dehumidification from warmer chilled water and features pre-engineered demand control ventilation sequences for efficient operation.

  2. Comfortable Spaces

    Decouples latent and sensible loads to efficiently provide precise ventilation, humidity, and temperature control to each zone, creating superior occupant comfort.

  3. Flexible Design

    Reduced ductwork size reductes ceiling height for more usable space. Terminal units utilize the sensible cooling coil as a dual-purpose heating coil for heating needs.

Product Information

Combining Trane components, including high-efficiency air handling units, precise zone terminal units, sensors and controls, with expert system design and post-installation support, the CoolSense® system is a comprehensive solution for enhanced comfort and operational effectiveness. 

  • Trane® Ascend® Air-Cooled Chiller model ACX

    Heat Pump Chillers

    Discover the industry-renowned energy efficiency of Trane heat pump chillers for cost-effective, environmentally friendly thermal management. Explore our heat pump chillers today.

  • CenTraVac CDHH Background

    Water-Cooled Chillers

    A diverse portfolio of water-cooled chillers, featuring centrifugal and helical rotary screw technologies, ranging from 200 to 6,000 tons.

  • Performance Climate Changer Semi-Custom Air Handler PSCA Closed front

    Performance Climate Changer® Semi-Custom Air Handlers

    Optimize your system with Trane CSAA and Trane PSCA Performance Climate Changer Semi-Custom AHUs with optional factory-mounted Symbio 500 controls.

  • Horizon DOAS OAD6 DX Primary Front Left Angle

    Horizon® Dedicated Outdoor Air Systems (DOAS Unit)

    Horizon DOAS units are designed specifically to condition 100% outside air year-round, reduce latent loads, enhance the entire building system’s comfort and energy efficiency, and maintain your building’s health. It eliminates excess moisture, preventing discomfort and the health risks associated with mold and microbial growth.

  • Air Handling VAV Coolsense VDXG Front Angle Open

    CoolSense® Sensible Cooling (DOAS) Terminal Unit

    CoolSense® Sensible Cooling (DOAS) Terminal Units are specifically designed to help maintain zone-level comfort in modern buildings with tight envelopes and lower sensible loads. Maintain occupant comfort with localized control over temperature and ventilation, all while keeping energy use and cost in check.

  • Air-Fi 4 Capabilities Sensor Left Facing Environment

    Air-Fi® Wireless Communications

    Easy, reliable, and secure networking for Trane® HVAC technology, enabling wireless communication between HVAC systems and building controllers.

  • Tracer SC+ Front

    Tracer® SC+ Building Automation System

    Tracer SC+ provides powerful building automation, enhancing control over comfort and efficiency. It supports Trane and non-Trane equipment, ensuring seamless integration and improved performance.

  • Hydronic Branch Conductor Top Background

    Hydronic Branch Conductor

    The Hydronic Branch Conductor enables sustainable, effective heating and cooling that can improve comfort and reduce installation and energy costs in hydronic heat pump systems.

  • TDA_productdetail.png

    Trane Design Assist™

    Trane® Design Assist™: An intuitive tool for creating scalable, high-performing Building Automation System designs. Register for free and start designing today!

Featured System Component

Manage building climate control with CoolSense® terminal units

Provides zone-level comfort, energy-efficient cooling, humidity control, and precise ventilation. Ideal for buildings with modern envelopes.

FAQs

Your questions about integrated outdoor air systems, answered.

An integrated outdoor air system moves conditioned outdoor air from a DOAS unit through a pressure-independent, airflow-measuring ventilation damper on the sensible terminal unit.

Outdoor air systems decouple ventilation and dehumidification from zone sensible cooling and heating and reduce (or shuts off) ventilation in response to zone occupancy.

Trane CoolSense® is a comprehensive pre-packaged HVAC system featuring Trane air-handling units, terminal units, wired or wireless zone sensors, and Tracer® SC+ controls.

Yes, a sensible cooling coil can be used for heating when repurposed as a dual-purpose coil. Due to its large heat exchanger surface area, it is best to use a lower hot water supply temperature, less than 105°F (41°C). To reduce installation complexity, a hydronic branch conductor can be applied to simplify the distribution system. Additionally, lower temperature hot water can be a much more efficient solution when provided by a heat pump chiller plant or through a heat recovery option from the chiller plant.

Related Systems

Next gen outdoor air systems can do more than just cool – much more.

Our next generation CoolSense System elevates the efficiency of electrified heating with heat pump chiller systems providing zone-level cooling and heating, humidity control and precise ventilation.