Mixed Air Unit
Mixed Air Unit
The Trane ® Mixed Air Unit is an outside air unit that offers fresh air for improved indoor air quality and energy efficiency for your budget.
- The unit delivers up to 100% fresh air into your building and meets the ventilation requirements specified in ASHRAE ® 62.1.
- The unit meets minimum EER and IEER efficiency standards, which means it’s good for your budget and good for our planet.
For more stringent outside air management controls, see Trane Horizon™ Dedicated Outdoor Air Systems
Fresh Air, Efficiently.
| Why use a Trane Mixed Air Unit? | |
| Brings in up to 100% fresh air. | Gives you confidence in a healthier building |
Adequate dehumidification at full load conditions. | Provides a more comfortable environment |
| Double-walled insulation with an insulated base pan. | Reduced chance of damage and less disruption of day-to-day activities |
| ASHRAE 90.1 compliance. | Saves money long-term through energy efficiency |
| Powered by Trane. | Gives you peace of mind |
Product Literature
Services
Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.
HVAC System Repair
Our local, certified technicians get your system back up and running, fast