This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
Wellsphere from Trane® is a holistic approach to building wellness. It’s a multi-disciplinary collective of experts using world class technologies and services to improve the viability of your building.
Horizon® Water-Source Heat Pumps and Air-Source Heat Pumps
Previous
Select
Play
Select
Play
Next
Horizon® Water-Source Heat Pumps and Air-Source Heat Pumps
Trane® Horizon Dedicated Outdoor Air Systems offer Water-Source Heat
Pumps and Air-Source Heat Pumps, two of the most sustainable and
environmentally responsible ways to heat and cool buildings.
Trane® Horizon Dedicated Outdoor Air Systems offer Water-Source Heat Pumps and Air-Source Heat Pumps, two of the most sustainable, environmentally responsible ways to heat and cool buildings. WSHP are ideal solutions for academic, commercial, and institutional applications such as office buildings, hotels, healthcare facilities, schools, condominiums, and apartments. ASHP is well suited for commercial applications and can be coupled with Energy Recovery Ventilation to maximize energy savings.
2018 Trane Brea California 0753_932x932_Services-Operate Maintain and Repair-Rental.jpg
Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical
drop-off. We design, deliver, install and even monitor safe and
efficient rental solutions. Short term, long term, chiller, generator,
or portable AC unit, we have the fleet and people where and when you
need them.
Trane® Horizon® Dedicated Outdoor Air Systems are designed to condition up to 100% of outdoor air year-round, reduce latent loads, enhance comfort and energy efficiency, and maintain your building’s health.
Trane gas-fired indoor make-up air handling units are designed for
indirect fired applications requiring heating, cooling, ventilating
and make-up air.