CONTACT A TRANE EXPERT

Direct Fired Make-Up Air

Direct Fired Make-Up Air

Direct Fired Make-Up Air

The Trane direct fired outdoor heating units are designed for relieving negative pressure conditions inside industrial and commercial facilities.

Product Overview

The Trane direct fired outdoor heating units are designed for relieving negative pressure conditions inside industrial and commercial facilities. With their packaged, curb mounted design, these direct fired units offer a full support system that provides a plenum for return air and easily accessible piping and electrical connections.

The Trane direct fired indoor make-up air heaters are intended specifically for indoor installation in an industrial or commercial setting for outside air supply. Their modular design provides “mix and match” flexibility that can be used to customize these heaters for virtually any indoor application.

Features

  • Nominal airflow 1,600–64,000 cfm.
  • Gas input 275–7,975 MBh.
  • Horizontal and vertical configurations with either horizontal, top or down flow discharge.
  • Suitable for floor mount or ceiling suspension.
  • Completely piped, wired, waterproofed and factory-tested.

Resources

Services

Other Products You Might be Interested In