- Scroll Compressors with VFD Option: Provides efficient load matching and energy savings.
- Heat Exchanger Options: Includes brazed plate heat exchangers for both evaporator and condenser, with a double-wall BPHE option for added safety.
- Pump Package Options: Customizable pump packages, including glycol feeder and expansion tank.
- Low Sound Options: Features such as compressor wraps and panel insulation to minimize noise.
- Electronic Isolation Valves: Available for variable flow systems, enhancing operational flexibility.
- 4-Pipe Heat Recovery: Allows for simultaneous heating and cooling, improving energy efficiency.
- Single Point Power and BMS Integration: Simplifies installation and enhances system control and monitoring.
Thermafit™ Modular Water-Cooled Chiller
Model MWC
Overview
Thermafit™ MWC Chiller: efficient, flexible, eco-friendly.
Experience top energy efficiency, modular flexibility, and low-GWP refrigerants with the Thermafit™ MWC Chiller—ideal for sustainable and reliable building projects
- Capacity:
- 15-80T Modules (200-1100 MBH)
- 1-12 Modules per bank
- Application:
- Cooling Only
- Cooling with Full Heat Recovery* (Up to 175°F)
- Compressor: Dual, Fixed Speed or Variable-Speed Options
- Refrigerant: Next-gen, low-GWP R-454B or R-513A*
-
Exceptional Energy Efficiency with Water-Source Cooling
The Thermafit™ MWC Chiller leverages water-source cooling to deliver exceptional energy efficiency. This not only reduces operational costs but also minimizes environmental impact, making it an ideal choice for sustainable building projects.
-
Modular Design for Unmatched Flexibility and Redundancy
With a modular design, the Thermafit™ MWC Chiller offers unparalleled flexibility and operational redundancy. You can easily scale from 15-80T per module and up to 12 modules per bank, ensuring your system meets your specific needs while maintaining reliability.
-
Advanced Refrigerants for Lower Environmental Impact
Utilizing next-gen, low-GWP refrigerants like R-454B or R-513A, the Thermafit™ MWC Chiller significantly reduces greenhouse gas emissions. This makes it a forward-thinking choice for eco-conscious businesses aiming to meet stringent environmental regulations.
Product Information
- Capacity Range: 15-80T (200-1100 MBH) per module (1-12 modules per bank)
- Operating Map:
- Cooling: 15°F to 65°F
- Heat recovery 65°F to 110°F for high heat above 140°F; heat recovery max lift 95°F to 140°F (R-454B) or up to 175°F (R-513a)
- Compressor: Fixed-speed scroll compressor with optional variable speed
- Refrigerant: Next-gen, low-GWP R-454B or R-513A
Product Literature
Catalog
Installation Operation Maintenance (IOMs)
Environmental Product Declarations (EPDs)
Looking for parts?
Discover More of What’s Possible with Trane
-
HVAC Design and Analysis Tools
Backed by Trane's long history of HVAC system design and software simulation knowledge, our cutting-edge HVAC tools and calculators answer your challenges and help create a more sustainable world. -
Advance your mission with Trane as your dedicated partner in creating lasting improvements for your people, facilities, and future.
-
Building Decarbonization Solutions
The journey to decarbonize your building is uniquely yours and Trane can meet you at any point. Whether policy, regulations or your own ESG goals are motivating your building to change, Trane has the answers. -
Discover how Trane AI-powered building controls and HVAC automation systems can improve efficiency, integration, resilience, and cybersecurity in your building.