CSAA
Performance Climate Changer®
 
                    CSAA
Performance Climate Changer®
Trane Performance Climate Changer® air handlers model CSAA combine flexibility and reliability to meet your project requirements.
Key Benefits
- Leading efficiency performance
- Robust Construction
- Easy Installations
- Engineered for Good Indoor Air Quality
Performance Climate Changer® Model CSAA
 
            
        Leading Efficiency Performance
With exceptionally low air leakage rates made possible by exclusive manufacturing techniques and superior casing, a wide variety of fan options and advanced energy recovery options.
 
            
        Robust Construction
Delivered through no-through-metal construction and double-wall casing panels and features like Direct-Drive Plenum fan arrays for redundancy required by many applications. Also, Trane air handlers can be fully integrated into a building management system via factory mounted, wired and tested BACnet™ communicating controls.
 
            
        Easy Installations
With a single power connection for easier integration and designed with removable panels making it easier to navigate through narrow spaces.
 
            
        Engineered for Good Indoor Air Quality
With innovative technologies like Trane Catalytic Air Cleaning System (TCACS) and Cool Dry Quiet (CDQ ®) desiccant dehumidification technology for dramatically improved indoor air quality.
Resources
Quick Reference Guide
- 
                            
  
    Performance Air Handler CSAACLCH-PRC016*-EN1MB
Brochure
- 
                            
  
    Performance Air Handler for Every NeedCLCH-SLB022-EN
- 
                            
  
    Performance Air Handlers for Healthcare MarketCLCH-SLB023-EN107KB
Installation Operation Maintenance (IOMs)
- 
                            
  
    Performance Air Handler CSAACLCH-SVX07*-EN
- 
                            
  
    Gas Heat for Performance Air HandlersCLCH-SVX08*-EN
- 
                            
  
    Gas Heat (Inshot) for Performance Air HandlersCLCH-SVX014*-EN
- 
                            
  
    Roof Curb InstallationCLCH-SVN05*-EN
Related Services
 
            
        Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.
 
            
        HVAC System Management
Every HVAC system needs occasional TLC to do its best work. Our approach gives you the advantage of full OEM support delivered through our own factory-trained technicians. We’ll collaborate with you to find a just-right solution.