Axiom™ Horizontal and Vertical Water Source Heat Pumps
Axiom™ Horizontal and Vertical Water Source Heat Pumps
Standard efficiency, high efficiency & variable speed models.
Key Features:
- Outstanding energy efficiency, up to 40 EER
- Superior comfort
- Low life cycle costs
- Small, space saving footprint
- Choose from standard, high-efficiency and variable speed models
-
Lower operating costs
All-electric solution with super-efficient full load EER and COP performance across three efficiency tiers: standard, high and dual stage
Higher energy efficiency performance and excellent climate control with ECM fan motors on all tiers
Energy-conserving, heat-recovery capabilities that transfer heat from one area to another to meet individual zone requirements
High-efficiency models qualify for utility rebates based on Center for Energy Efficiency (CEE) rating system
-
Superior occupant comfort
Easily scaled to accommodate multiple zones of comfort control
Standard and Deluxe Sound Packages offer super-quiet performance based on AHRI 260 testing
Improved Indoor Environmental Quality (IEQ) with expanded filtration options for MERV 8 and MERV 13 filters
-
Simplified service and maintenance
New front cabinet access for routine maintenance activities, and nearly all internal components including control box for new vertical redesigned models
Cabinet design eliminates 92% of fasteners, with only one screw needed to remove access panel for new GEHV and EXHV models
Removable fan wheel and motor using factory provided orifice ring device
Improved captive plug connections for all wiring, with clear plug connections
Models
| Standard Efficiency | High Efficiency | Variable Speed | ||
|---|---|---|---|---|---|
| Model | GEHV | GEHV | EXHV | DXHV | VSHV |
| Capacity | 0.5-5 Tons | 6-25 Tons | 0.75-6 Tons | 2-6 Tons | 2-5 Tons |
| Compressor | Single stage with ECM | Dual compressor with belt drive | Single stage with ECM | eStage™ 2-stage with ECM | eFlex™ variable speed with ECM |
| Configuration | Horizontal & Vertical | Horizontal (6-15 T) & Vertical (6-25 T) | Horizontal & Vertical | Horizontal & Vertical | Horizontal & Vertical |
| Unit Controller | Deluxe 24V or Symbio 400-B | Deluxe 24V or Symbio 500 | Deluxe 24V or Symbio 400-B | Deluxe 24V or Symbio 400-B | Symbio 400-B |
| Refrigerant | R454B | R454B | R454B | R454B | R454B |
| Warranty | 1 Year Parts 5 Years Compressor | 1 Year Parts 5 Years Compressor | 1 Year Parts 5 Years Compressor | 1 Year Parts 5 Years Compresso | 1 Year Parts 5 Years Compressor |
Product Literature
-
Standard Efficiency GEH/GEV (0.5 to 5 Tons)
WSHP-PRC035*-EN
-
Standard Efficiency GEH/GEV (0.5 to 25 Tons)
WSHP-PRC033*-EN
-
Variable Speed – VSH/VSV (24 to 60 MBtuh)
WSHP-PRC041*-EN
-
Standard Efficiency GEH/GEV (0.5 to 25 Tons)
WSHP-SVX018*-EN
-
Symbio™400–B/500 Programmable Controller
BAS-SVX092*-EN
-
Variable Speed - VSH/VSV (24 to 60 MBtuh)
WSHP-SVX024*-EN
Services
Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.
HVAC System Repair
Our local, certified technicians get your system back up and running, fast