1.5 to 5 Tons
Smaller Split Systems

1.5 to 5 Tons
Smaller Split Systems
Key Features:
- Energy efficiency up to 18 SEER
- Available high efficiency motor for greater energy savings
- Dependable heating and cooling for small retailers, low-rise buildings and more
- Multiple component options to meet many load requirements
-
Energy efficiency and reliability to keep customers comfortable
Small business owners have a pretty basic expectation from an HVAC system: year-round customer and occupant comfort. Period. A Trane small commercial split system offers the perfect combination of energy-efficient comfort and design flexibility that’s easy to service. Trane offers a full line of air-conditioners and heat pumps from 1.5 - 5 tons to meet the needs for many small commercial applications:
- Energy efficiency ratios from 13-18 SEER
- Lower-installed costs
- Variable-speed motor option for added energy efficiency
-
Designed for dependability and ease of service
Trane split systems offer built-in quality and reliability, so owners can focus on their customers’ needs. Units are constructed with numerous features to ensure reliability and simplify service. Ideal for:
- Small businesses
- Low-rise buildings
- Manufacturing
- Distribution facilities
- Retail outlets
-
Choose from many component choices to build the split system you need
Design a split system using Trane’s extensive line of compatible split system components: outdoor compressor and condenser units, and indoor components that house the air handler, fan, cooling coil, optional heating section and filter. We can help configure the right system to meet a broad range of load requirements. By accurately matching capacity to performance needs, Trane can help business owners reduce installed costs and increase energy savings.
Catalog
-
Split System Cooling 5TTA3, 3-ph22-2001-1*-EN
-
Split System Cooling 5TTA4, 3-ph22-2002-1*-EN
-
Split System Cooling 5TTR3, 1-phODR-PRD023*-EN
-
Split System Cooling 5TTR4, 1-phODR-PRD025*-EN
-
Split System Cooling 5TTR5, 1-phODR-PRD020*-EN
-
Split System Heat Pump 5TWA4, 3-ph22-2003-1*-EN
-
Split System Heat Pump 5TWR4, 1-phODR-PRD026*-EN
-
Split System Heat Pump Data 5TWR5, 1-ph22-1993-1*-EN
-
Convertible Air Handlers, 1-1/2 - 5 Ton, 5TAM522-2009-1*-EN
-
Convertible Air Handlers, 2 – 5 Ton, 5TEM422-1996-1*-EN
-
Convertible Air Handlers, 2 - 5 Ton, 5TEM6AHR-PRD001*-EN