CONTACT A TRANE EXPERT

TCA

Trane Air-Cooled Magnetic Bearing Data Center Chiller

Air-Cooled Oil-Free Magnetic Bearing Chiller model TCAB 650 – 850 Tons

TCA

Trane Air-Cooled Magnetic Bearing Data Center Chiller

Unmatched Cooling Capacity for Data Center Thermal Management

Trane’s Air-Cooled Magnetic Bearing Chiller delivers over 850 tons of cooling for modern data centers. Help maximize cooling capacity, reduce costs, and minimize sound with eco-friendly refrigerants and advanced control systems.

 

Consult with a Trane Data Center Expert Consult with an Expert
  • Maximized Cooling Capacity

    Achieve superior cooling per square foot of unit footprint, often reducing the number of chillers needed onsite.

  • Cost Efficiency

    Lower installation costs by replacing multiple chillers with a single, larger capacity unit.

  • Sound Reduction

    Minimize sound transmission to the local environment, ideal for sound-sensitive locations.

  • Environmental Sustainability

    Utilize refrigerants with lower global warming potential, supporting reduced energy costs and carbon footprints.

  • Advanced Control Systems

    Equipped with advanced intelligent controls for secure connectivity, flexibility, and serviceability.

  • Rapid Restart™ Capability

    Designed to maximize uptime during critical outages, Trane’s Rapid Restart™ feature ensures your system is back online swiftly after a power cycle event. All compressors start simultaneously without the need for an external signal, ensuring minimal downtime. 

  • Rapid Restart™: Quickly regains full operation after power interruptions, ensuring minimal downtime.
  • Proactive Monitoring and Maintenance: Trane’s Smart Service options offer proactive monitoring and predictive maintenance, enhancing the reliability and efficiency of your thermal management systems.
  • Collaborative Development: Our solutions are developed in close collaboration with customers, allowing us to redefine cooling efficiency, capacity, and sustainability standards for data center owners and operators.
  • Local Expertise: With thousands of local service experts across North America, Trane provides unparalleled support throughout the lifecycle of your data center.

Related Products

  • Technician walking in server room

    Data Center Solutions

    Ready to improve your data center design, development or operation? Trane is your trusted innovator for creating an energy-efficient, sustainable data center.

  • Trane® Ascend™ Air-Cooled Chiller model ACR

    Trane Ascend™ Air-Cooled Chiller with Integrated Free Cooling

    Experience the Trane® Ascend™ ACR Chiller with integrated free cooling. Exceptional efficiency, rapid restart, and ideal for high-density environments.

  • CenTraVac CVHF No Background

    CenTraVac® Water-Cooled Centrifugal Chiller

    Trane CenTraVac® water-cooled centrifugal chillers feature a time-tested low-pressure design utilizing environmentally friendly refrigerants R-514A and R-1233zd.

  • CVHF Centravac Chiller Mechanical Room

    Tracer® Chiller Plant Control

    Take a professional approach to chiller plant controls optimization and compliance with Tracer® chiller plant control system.

  • Coolant Distribution Unit (CDU) Single Closed Left

    Coolant Distribution Unit (CDU)

    Designed for high-density data centers, the Trane CDU is a direct-to-chip liquid cooling distribution unit that delivers up to 10MW of cooling capacity, the most in its size class.

  • Trane Computer Room Air-Handler (CRAH) - Transparent Background

    Computer Room Air Handler (CRAH)

    Trane’s Computer Room Air Handler (CRAH) is essential for cooling central IT infrastructure, ensuring stable and reliable operation of critical equipment.

Discover More of What’s Possible with Trane