CONTACT A TRANE EXPERT

Air Turnover Units

Trane Air Rotation Units (ARU)

Trane Air Rotation Units

Air Turnover Units

Trane Air Rotation Units (ARU)

Better climate control for warehouses, distribution centers, storage facilities, sports complexes, and manufacturing environments.
 
Key Benefits:
    • Improves employee comfort and protects inventory. Creates even temperatures within 2°F throughout the entire area of large warehouse spaces
    • Enhanced efficiency for your industrial warehouse cooling system, which can help reduce the cost of ownership
    • Sustainable Solution—when the system includes an electric heat pump, the Air Rotation Unit becomes a 100% electric, decarbonized solution
    • Space-saving small footprint that’s easier to install (no structural supports, duct work, or roof penetrations)
    Request a Quote
    • Improves comfort and helps protect inventory

      Trane Air Rotation Units enhance comfort in large open spaces by providing superior air quality and temperature management. Units provide 1.5 to 3 air changes per hour and minimize temperature variation to just 2°F per 12 ft. of height.

      Helps to protect climate-sensitive inventory on the top shelf, the bottom shelf and every space in between.

    • Build it your way

      Trane provides a turnkey air rotation solution that’s customizable as a single-source, complete product package units can be as tall as you need them, up to 75 ft. or more. Flexible design lets you build around heat pumps, VRF and a range of traditional chillers or condensing units. 

      Units can be installed inside or outside. We’ll help you choose what’s best for your building’s needs and business requirements. Want consistency across your brand? Trane’s National Accounts sales and service network can help you optimize conditions in all your buildings.

    • Save over the long term

      Improvements in energy efficiency can lead to long-term cost of ownership savings of up to 70%. Additional cost advantages usually begin right from the start.

      With fewer units, no ductwork and no rooftop curbs, reinforcement or penetration, you can expect installation cost savings up to 50%. Easy ground-level accessibility can reduce service and maintenance costs too. With a typical lifespan of 25 years, there will be less units to maintain over time.

    • Efficient control with Trane

      With Trane Factory Mounted Controls, your air rotation unit can easily connect to modern building management systems. Professional pre-programming completed in the Trane factory helps to improve efficiency and reduce inconsistencies that can result from field programming.

    • Hit sustainability targets

      Reduce energy use by 30% - 70% compared to rooftop units. Decarbonize with all-electric heating and cooling when your air rotation system includes a heat pump. Repurpose and reuse units when you move—they are completely portable! Trane Air Rotation Units make large open spaces more sustainable in multiple ways.

    Control the climate in large spaces—even better

    Trane Air Rotation Units are an ideal climate control solution for warehouses, distribution centers, storage facilities, sports complexes and food and beverage processing. In fact, any single-zone space of at least 10,000 sq. ft. with a ceiling height of 25 ft. or greater can benefit. One air rotation unit can effectively heat and cool up to 150,000 sq. ft. of floor space—that’s about four times more than the average rooftop unit.


    Video

    Trane Air Rotation Units, Explained

    In large single zone spaces like warehouses and distribution centers, maintaining consistent temperature and humidity can be challenging. Trane Air Rotation Units offer a solution by continuously circulating air, which can reduce energy use by up to seventy percent. These units are designed for spaces over forty thousand square feet and come as a complete package, including controls and supporting services. They ensure temperature consistency within two degrees Fahrenheit and enhance employee comfort, leading to better retention. With energy-efficient features and the option for a decarbonized solution, Trane air rotation units are ideal for large open areas.


    Related Products

    • Fan Wall Data Center TCDC Front

      Trane® Fan Coil Wall for Data Centers

      Trane's data center fan wall unit maintains precise temperature and humidity in server rooms, helping mission-critical data center uptime and reducing energy consumption.


    Frequently Asked Questions

    250 feet in cooling, 350 feet in heating.

    Application dependent, for distribution, unit would thouw air 2-3’ over top rack or bar joists.

    A Trane Air Rotation Unit can handle from 10% to 100% outside air (full economizer). Can be installed indoors and outdoors.