This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
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
      • AI Building Management
      • Nuvolo Facility Maintenance
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
      • Domestic Hot Water Heat Pumps
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
      • Fan Coil Wall for Data Centers
      • Computer Room Air Handler (CRAH)
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
      • TRACE™
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
      • Trane CDS | Software, Downloads, and Support
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
  • ARIA AI User Interface on Tablet
    AI Building Management
  • Nuvolo Facility Maintenance
    Nuvolo Facility Maintenance
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
  • Domestic Hot Water Heat Pumps
    Domestic Hot Water Heat Pumps
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
  • Fan Coil Wall for Data Centers
    Fan Coil Wall for Data Centers
  • Computer Room Air Handler (CRAH)
    Computer Room Air Handler (CRAH)
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
  • Trane TRACE™
    TRACE™
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
    Trane CDS | Software, Downloads, and Support
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
Commercial Real Estate Data Centers Food & Beverage Federal Government Fulfillment Centers Grocery & Supermarkets Healthcare Higher Education High Tech
Hospitality Indoor Agriculture Industrial K-12 Life Sciences Local Government Restaurants Retail Buildings National Accounts
About Us Contact Us Locate a Sales Office Glossary
Trane Newsroom Customer Stories Trane Blog Events & Webinars Press Releases
CONTACT A TRANE EXPERT
Find Your Trane Rep

A Better Alternative to Running Building Systems 24-7

By: Trane High Performance Buildings

September 13, 2012

A lot of buildings today run 24-7, even though they are unoccupied at night. But with energy costs making up a significant portion of operating costs, it makes sense for building operators to consider alternatives.

Do central building systems need to be operating 24-7? Often times they do not. Building consolidation strategies and smaller dedicated systems are among the options that could provide a very attractive return on investment.

Looking at the varying building loads due to adjustments in building use and occupancy, we can create control strategies that optimize building systems and minimize excessive run-hours of costly central system components. Did you know that on the average it costs five times as much to distribute air and water via fans and pumps throughout a building than it does to bring air and water to design temperatures with boilers and chillers?

Another factor that should have continual visibility is scheduling. Operators typically override the normal schedules to accommodate special events and changes in event locations within the building. These overrides can be temporary, or ongoing, and are sometimes overlooked – until a review of a utility bill that provides the bad news.  Seasonal schedules – including shifts to and from daylight savings time – can impact not only heating and cooling but ventilation, lighting and other system components and fixtures.

To sustainably improve building performance requires a view into real-time performance readings and baseline comparisons. Analysis via real time data and a means of timely response to anomalies avoids delays in optimizing operational parameters.

That's the exact challenge that Trane set out to solve during the development of Trane Intelligent Services (TIS). Trane’s proprietary operational analytics and OEM knowledge base effectively interpret and act upon data to continuously optimize the performance of critical building systems. TIS features three levels of service options from simple alarm notification, to active monitoring – providing diagnostic options -- to building performance – Trane’s premier level to address discovered operating exceptions.

The TIS Building Performance offering helps customers to maximize the value of investment they have made in building infrastructure by delivering upon Trane brand by meeting “original design performance.”

Often times a building's use and occupancy change from original building design requirements and systems may no longer deliver optimal performance or configure correctly. Trane TIS Building Performance is an ideal solution to help operators of these buildings continually operate at peak performance.

Looking For Parts?

Visit Trane Supply

For General and Corporate Questions:

Contact Us