HVAC Electrification of Heat Solutions
Chillers today can do more than cool spaces. Many models can be configured with heat pumps and heat recovery to provide simultaneous cooling and heating.
Versatility through design flexibility
Explore a wide range of chillers to solve your tough design challenges with options to meet your efficiency and sustainability objectives

Delivering the right Temperature, Humidity and Ventilaiton
Each building has its own unique set of conditions required to ensure the health, comfort and productivity of its occupants. Our chillers serve HVAC systems that deliver the right temperature, humidity and ventilation for the space, but they also help minimize operating costs with superior energy efficiency levels, low sound levels and with minimal environmental impact.

20 to 4,000+ Tons
The extensive Trane chiller product line was developed based on decades of knowledge and industry leadership, and includes centrifugal, helical-rotary and scroll compressor chillers, ranging in capacities from 20 to 4,000+ tons.
Trane Chillers
Air-Cooled Chillers

CGAM Air-Cooled Scroll Chiller
At a Glance:
- Capacity Range: 20 to 130 tons (60 Hz)
- Refrigerant: R-454B
- Enabled by Symbio 800
- Energy Efficiency Rating (EER): IPLV: 13.7-16.6 (high-efficiency); 14.5-16.9(extra-high-efficiency)

At a Glance:
- Capacity Range: 115 to 500 tons
- Enabled by Symbio® 800 unit controller
- Refrigerant: Low GWP R-513A
- Compressor Design: Helical rotary screw
- Energy Efficiency Rating (EER): IPLV: 16.0-18.0 (high-efficiency)
At a Glance:
- Capacity Range: 140 to 230 tons
- Refrigerant: Low GWP R-454B
- Compressor Design: Scroll with variable volume ratio
- Energy Efficiency Rating (EER): IPLV: 15.8-16.5
- Available with 454B

Ascend® Air-Cooled Chiller with Integrated Free Cooling
At a Glance:
- Capacity Range: 150 to 550 tons
- Refrigerant: Low GWP R-513A
- Compressor Design: Helical rotary screw
- Energy Efficiency Rating (EER): IPLV: 19.7-21.6
- Enabled by Symbio 800 unit controller
- Integrated Free-cooling option

Air-Cooled Oil-Free Magnetic Bearing Chillers
At a Glance:
- 60 to 440 tons
- Ideal for data centers and other mission critical applications
- Meets ASHARE 90.4 without need for waterside economizer
- Up to 4 redundant circuits
- Available with R-134a refrigerant with options for low GWP R-513A

Ascend® Air-to-Water Heat Pump
At a Glance:
- Electrified heating or cooling
- Capacity Range: 140 to 230 tons cooling; 1500 to 2500 MBh heating
- Refrigerant: Low GWP R-454B
- Intermediate Discharge Valves on scroll compressor
- Variable speed fans
- Transverse “V” condenser coil fins
- Enabled by Symbio® 800 unit controller
- Operating Map Heating Mode: 100 F water at 0 F ambient
- ASHRAE 90.1-2019 compliant
Modular Units

Thermafit™ Magnetic Bearing Modular Chiller
[Model TACW] At a glance
- 60-135T/unit (1000T Bank)
- Provides cooling only
- Available with R-134a refrigerant with options for low GWP R-513A
- Full load efficiency exceeds ASHRAE® 90.1 standards
- Available with knockdown construction
- Cleanable shell and tube heat-exchanger
- Zero oil-related maintenance
- Smallest modular footprint with cleanable shell and tube heat exchanger

Thermafit™ Air-Cooled Modular Chillers
[Model AMC] At a glance
- 15-80 ton / unit
- Provides cooling
- Full heat recovery option available
- Integrated free cooling available
- Available with standard or high efficiency
- Available with Low GWP 454B Refrigerant
- Meets ASHRAE 90.1
- Variable speed compressor and variable speed fans

Thermafit™ Water-source Modular Multi-pipe Unit
[Model MWS ] At a glance
- 30-60T (60-480T banks) 450 MBH to 7,200 MBH
- Provides all electric simultaneous heating and cooling
- Available with Low GWP 454B Refrigerant
- Meets ASHRAE 90.1 cooling
- While in simultaneous mode, combined heating and cooling efficiencies up to 28 EER can be achieved
- 6-pipe design features three independent water loops
- Ideal for geothermal applications.

Thermafit™ Water-to-Water Modular Heat Pump
[Model WXM] At a glance
- 20-80 tons (800T Bank)
- Provides all electric heating or cooling
- Available with Low GWP 454B Refrigerant
- Meets ASHRAE 90.1
- Ideal for cooler geographic regions with heating and cooling needs

Thermafit™ Modular Air-to-Water Heat Pumps
- Each module capable of 30 tons cooling, 390 MBh heating
- Provides electric heating or cooling
- Available with Low GWP 454B Refrigerant
- ASHRAE® 90.1 compliant
- Vapor injection enables higher leaving water termperature
- Lab tested to provide reliable heating in outdoor temperatures down to 0° F

Thermafit™ Water-Cooled Modular Chillers
[Models MWC] At a glance
- 15-80 tons (800 ton bank)
- Provides cooling
- Heat recovery option available
- Available with Low GWP 454B Refrigerant
- Meets ASHRAE 90.1 for cooling
- Variable speed compressor
- Single or dual circuit available
Thermafit® Air-Source Modular Multi-pipe Units
- 30 tons (433 MBH) per module
- 3-10 mod / bank
- Provides all electric heating, cooling, and simultaneous heating & cooling
- Available with R-454B
- Vapor injection scroll compressor for cold climate operation (130°F leaving water temperature down to 0°F ambient temperature)
- Supports variable flow pumping, improving overall system efficiency.
- Lab-verified to provide reliable heating in outdoor ambient temperatures down to 0°F
- AHRI 550/590 certified
Water-Cooled Chillers

Water-Cooled Oil-Free Magnetic Bearing Chillers
At a glance
- Water Cooled models from 60 to 600 tons, available with dual circuits
- Available with R-134a refrigerant with options for low GWP R-513A

Water-Cooled Helical Rotary Chiller
At a glance
- Capacity Range: 80 to 450 tons, 60 Hz; 60 to 450
tons, 50 Hz
- Refrigerant: R-134a or R-513A
- Best Full-load Efficiency: 0.6200 kW/ton (at AHRI conditions)
- Best Part-load Efficiency: 0.4800 kW/ton
- Compressor Type: Helical Rotary
- Medium Pressure

CenTraVac® Water-Cooled Chiller
At a glance
- Capacity Range: 120 to 4,000+ tons,
60/50 Hz
- Refrigerant: R-514A and R-1233zd Compressor
- Best Full-load Efficiency: 0.4872 kW/ton
(at AHRI conditions)
- Best Part-load Efficiency: 0.3055 kW/ton
- Compressor type: Centrifugal
- Low Pressure

Agility® Centrifugal Water-Cooled Chiller
At a glance
- Capacity Range: 175 to 425 tons, 60/50 Hz
- Refrigerant: R-134a or R-513A
- Best Full-load Efficiency: 0.52 kW/ton (at AHRI conditions)
- Best Part-load Efficiency: 0.31 kW/ton
Cold Generator Scroll Chillers

Cold Generator™ Scroll Chillers
- Capacity range from 20 to 75 tons
- Highly efficient water cooled comfort and process cooling solution
- Doorway friendly footprints and service centric design elements streamline installation and simplify maintenance
- AHRI and ETL/ETLc certified.
Cold Generator™ Scroll Chillers
At a glance
- Capacity range from 20 to 75 tons
- Highly efficient water cooled comfort and process cooling solution.
- Doorway friendly footprints and service centric design elements streamline installation and simplify maintenance
- ETL/ETLc certified.
Cold Generator™ Scroll Chillers
- Capacity range from 20 to 85 tons
- Reliable performance and optimized capacity from a compact, modular unit
- Overall footprint that is 27 percent smaller than similar products.
Still not sure which system is right for you?
Additional tools to help you succeed

Looking for Revit Files or CAD Templates?
With such a broad range of Trane products to choose from, it’s not always easy to determine what the right products are for your project. Our selection BIM software and CAD templates make it easier to choose by calculating the performance of various Trane components in different applications.

HVAC Design and Analysis Tools
HVAC tools and analysis tools that include popular items such as TRACE® 3D Plus, TRACE™ 700 and System Analyzer.

Learn to master software, systems and controls
Through both on-site training and self-paced learning, we provide industry-leading training to empower customers to optimize their design tools, equipment, controls and building systems.
Chillers
TRANE® CHILLERS
Versatility through design flexibility.
Explore a wide range of chillers to solve your tough design challenges with options to meet your efficiency and sustainability objectives
BENEFITS & FEATURES
Versatility through design flexibility
-
Sustainable
Designed to help lower environmental impact with next-generation refrigerants, free cooling and heat recovery options. Our chillers minimize environmental impact and operational costs with incredible energy efficiency levels and low-sound-level operation.
-
Reliable
Trane helps you identify the unique set of conditions that define your building and the best chillers to fit your applications. We collaborate together with you to tailor the perfect solution. Today, many buildings worldwide depend on chillers from Trane.
-
Flexible
Our extensive line of internationally recognized chillers includes air-cooled, water-cooled and modular options, featuring centrifugal, helical-rotary and scroll compressors, ranging in capacities from 20 to 4,000+ tons.
-
Heat Recovery and Heaters
Adding heat recovery to a unit is an efficient and simple way to electrify heat, because heat recovery recycles heat that would normally be wasted in the cooling process and instead uses it to heat the building.
-
Reversible Heat pumps
A key enabler for decarbonization, Trane heat pumps use a reversing valve to provide electrified heating or cooling. Because they don’t generate heat and simply move heat, they can be up to three times more efficient than other forms of electrified heating.
-
Simultaneous heating and cooling
Need a multipipe unit that can do both heating and cooling? Trane multipipe units can provide cooling and heating at the same time.
Delivering the right Temperature, Humidity and Ventilaiton
Each building has its own unique set of conditions required to ensure the health, comfort and productivity of its occupants. Our chillers serve HVAC systems that deliver the right temperature, humidity and ventilation for the space, but they also help minimize operating costs with superior energy efficiency levels, low sound levels and with minimal environmental impact.
High efficiency and low noise are the hallmarks of all our air-cooled chillers. Our robust portfolio features a wide operating map – so you can find the just-right solution for your building. We offer an array of tonnage sizes, efficiencies and performance features to meet your requirements.

Trane’s water-cooled chiller portfolio delivers an innovative product lineup that meets a variety of application challenges. Our CenTraVac® chiller is one of the industry's quietest, most reliable and efficient low-emission chillers.
Cold Generator Scroll Chillers
Trane Cold Generator Scroll Chillers are a family of traditional capacity and compact expandable capacity Scroll chillers suitable for a range of comfort and process cooling applications. Concise footprints and doorway friendly design make them an ideal solution for new construction, retrofit and replacement applications.

Trane’s line of Thermafit™ cooling and heating modular units for commercial air-conditioning and heating meet project requirements where space is limited. These units are easy to ship, install, maintain and expand.
Comprehensive Chilled Water Systems
Comprehensive chilled-water systems employ best practices in chiller plant design that align with current industry guidance for achieving high performance cooling, heating, and ventilation, all while reducing first cost.

Comprehensive Chiller-Heater Systems
Trane® Comprehensive Chiller-Heater systems, featuring electric heat pumps, provide cost-effective, energy-efficient, reliable cooling and heating, while reducing carbon emissions. We offer multiple options and variations, so that more buildings in more places can maintain year-round comfort while working to reach their decarbonization goals.

Chillers enabled with heat recovery are extremely energy efficient and provide the first step to electrification of heat. Heat recovery enables chillers that would otherwise reject heat to utilize that energy for heating.