3 to 25 Tons
Zoned Rooftop Systems
3 to 25 Tons
Zoned Rooftop Systems
- Superior comfort, efficiency for small buildings at affordable price
- Single- or multi-zone options to meet varying building comfort needs
- Choose from standard, high or ultra-high energy efficiency models
- Pre-programmed, factory-installed digital controls with easy-to-use touchscreen controls and mobile connectivity
- Pre-engineered components designed to work seamlessly for easier installation and maintenance
 
            
        Large building comfort management - Designed for small buildings
Trane® Zoned Rooftop Systems are pre-designed to deliver superior comfort with single or multiple-zone control, app-based remote system management, and superior energy efficiency—at an affordable price.
With capacities from 3 - 25 tons, Trane Zoned Rooftop Systems combine Trane’s best technologies into turnkey systems for small building owners looking for flexibility, efficiency and performance control.
System components include:
- Precedent® or Voyager® rooftop units
- VAV terminal units
- Tracer® Concierge™ system control
- Air-Fi® Wireless controls and sensors
 
            
        No compromises on energy efficiency
Simple doesn’t mean wasteful. Zoned Rooftop Systems provide outstanding energy efficiency in three levels: standard, high and ultra-high efficiency. Optional variable-speed technology is available to regulate compressor and fan speeds to meet load requirements while maintaining efficiency.
Other built-in features:
- Integrated demand-control ventilation and economizer-free cooling
- Advance optimization strategies to reduce energy use
- Automatic maintenance alerts to sustain optimal performance
 
            
        Get the benefits of building automation – without the complexity
No complication automation. With Tracer® Concierge Controls, including a touchscreen display, and optional Air-Fi® Wireless controls and sensors, a Trane Zoned Rooftop System offers worry-free operation.
The intuitive user interface that includes:
- Standard, pre-packaged applications with optimized system control sequences
- Mobile app providing 24/7 remote access for system management
- Supports open communication protocols in conformance with ASHRAE® and Standard 135 (BACnet®/ZigBee®)
 
            
        Easy to design, spec, install and maintain
Pre-engineered components and factory-installed controls help ensure installation is on-time and on-budget. Trust the difficult stuff to Trane and offer your customers a technically advanced, high performance system—pre-designed by the HVAC pros.
Features:
- Wireless controls – for faster installation, location flexibility and easier relocation
- System control panel includes auto-discovery and configuration of wireless components for faster installation
- Up to four sensing functions in one zone sensor: temperature, humidity, occupancy and CO2
- Self-healing wireless mesh network and extended signal range maximize reliability
Product Literature
Quick Reference Guide
- 
                            
  
    Cooling and Gas/ElectricRT-PRC038*-EN
- 
                            
  
    Heat PumpRT-PRC052*-EN
- 
                            
  
    Light Commerical with eFlex™RT-PRC059*-EN
Installation Instructions
- 
                            
  
    Human Interface UpgradeRSP-SVN001*-EN
Catalog
- 
                            
  
    Cooling and Gas/Electric, 60 HzRT-PRC028*-EN
- 
                            
  
    Heat Pump, 60HzPKGP-PRC012*-EN
- 
                            
  
    Cooling, Gas/Electric and Heat Pump, 50HzRT-PRC034*-EN
- 
                            
  
    Gas/Electric 12.5-25 Tons, 60Hz with eFlex™RT-PRC056*-EN
Installation Operation Maintenance (IOMs)
- 
                            
  
    Gas/Electric, 60/50HzRT-SVX26*-EN
- 
                            
  
    Cooling, 60/50HzRT-SVX25*-EN
- 
                            
  
    Heat Pump, 60/50HzRT-SVX33*-EN
- 
                            
  
    Tracer™TD-5 Display for ReliaTel™ ControllerRT-SVX49*-EN
- 
                            
  
    Electric/Electric 12.5-25 Tons, 60Hz with eFlex™RT-SVX47*-EN
- 
                            
  
    Gas/Electric 12.5-25 Tons, 60Hz with eFlex™RT-SVX48*-EN
Owner Manual
- 
                            
  
    Gas/ElectricRT-SVU04*-EN