Direct Fired Make-Up Air
 
                    Direct Fired Make-Up Air
The Trane direct fired outdoor heating units are designed for relieving negative pressure conditions inside industrial and commercial facilities.
Product Overview
The Trane direct fired outdoor heating units are designed for relieving negative pressure conditions inside industrial and commercial facilities. With their packaged, curb mounted design, these direct fired units offer a full support system that provides a plenum for return air and easily accessible piping and electrical connections.
The Trane direct fired indoor make-up air heaters are intended specifically for indoor installation in an industrial or commercial setting for outside air supply. Their modular design provides “mix and match” flexibility that can be used to customize these heaters for virtually any indoor application.
Features
- Nominal airflow 1,600–64,000 cfm.
- Gas input 275–7,975 MBh.
- Horizontal and vertical configurations with either horizontal, top or down flow discharge.
- Suitable for floor mount or ceiling suspension.
- Completely piped, wired, waterproofed and factory-tested.
Resources
Quick Reference Guide
- 
                            
  
    Direct-Fired Make-Up Air UnitsMUA-PRC007-EN
Case Studies
- 
        
        
  
    
    634KB
Services
 
            
        HVAC System Repair
Our local, certified technicians get your system back up and running, fast