Products
 
                        Horizon™ Water-Source Heat Pumps and Air-Source Heat Pumps
Trane® Horizon™ Dedicated Outdoor Air Systems offer Water-Source Heat Pumps and Air-Source Heat Pumps, two of the most sustainable, environmentally responsible ways to heat and cool buildings.
 
                        Horizon™ Dedicated Outdoor Air Systems
Trane® Horizon™ Dedicated Outdoor Air Systems are designed to condition up to 100% of outdoor air year-round, reduce latent loads, enhance comfort and energy efficiency, and maintain your building’s health.
 
                        The Trane direct fired outdoor heating units are designed for relieving negative pressure conditions inside industrial and commercial facilities.
 
                        Trane gas-fired indoor make-up air handling units are designed for indirect fired applications requiring heating, cooling, ventilating and make-up air.
Still not sure which system is right for you?