P Series Outdoor Units
 
                    P Series Outdoor Units
Trane® / Mitsubishi Electric P Series ductless units deliver superior comfort and reliability for a wide range of light commercial applications - from fitness centers to retail shops. Flexible, durable, and easy to maintain, P Series units will quietly operate while delivering maximum performance and energy savings.
Explore P Series Outdoor Unit Features
Available in Single Zone Cooling Only and Single Zone Heat Pump, P Series offers light commercial ductless systems for operation in extreme cold, for year-round comfort in any climate, featuring:
| Electric Linear Expansion Valves | Provide precise control to continuously adapt the refrigerant flow, ensuring exact capacity delivery. | 
| Pulse Amplitude Modulation Circuitry | Adjusts the form of the current output wave to emulate the form of the supply voltage wave. | 
| Two-In-One Twinning | Two indoor units can be connected to one outdoor unit, creating a single zone, to cool a large space such as a long room or hallway. | 
Resources
For technical documentation and IOMS for Trane® / Mitsubishi Electric VRF and Ductless products, please visit Trane.MyLinkDrive.com.