R2 Series
 
                    R2 Series
Air-Source Heat Recovery
The Trane® / Mitsubishi Electric R2 Series is the first two-pipe heat recovery system that simultaneously cools and heats different zones within a building.
This product provides:
- Improved Design Flexibility
- Extreme Climate Hyper-Heating Units
- Ultra-Quiet Noise Levels
Air-Source Heat Recovery
The Trane® / Mitsubishi Electric R2 Series is the first two-pipe heat recovery system that simultaneously cools and heats different zones within a building.
Models
| Standard Efficiency | High Efficiency | Hyper-Heating H2i® | |
| IEER improvement Up to 295 feet of vertical separation between outdoor and indoor unit(s) | Improved heating performance providing up to 78% heating capacity down to -13°F | Improved H2i technology delivers superior heating performance in extreme climates providing up to 70% heating capacity down to -22°F | |
| Reduced footprint of up to 30% over prior generations | Flash injection technology built-in as standard | Introduction of 10 ton single module | |
| Reduced refrigerant volume | Up to 11% IEER improvement over N-Generation Standard Efficiency | Continuous operation down to -31°F | 
Resources
For technical documentation and IOMS for Trane® / Mitsubishi Electric VRF and Ductless products, please visit Trane.MyLinkDrive.com.