Trane® Horizon® DOAS
 
                    Trane® Horizon® DOAS
Higher Indoor Air Quality. Improved Occupant Comfort.
Trane® Horizon® Dedicated Outdoor Air Systems are designed specifically to:
- Condition up to 100% of outdoor air year-round
- Reduce latent loads
- Enhance the entire building system’s comfort and energy efficiency
- Maintain your building’s indoor air quality.
Horizon® Dedicated Outdoor Air Systems
- Our units are backed with industry leading warranty and protection coverage and an unrivaled national network of parts and service providers.
- Enhanced occupant comfort and building health. Higher energy efficiency. And a leading national network. All that and the performance and reliability you expect from Trane.
| Why use Horizon Dedicated Outdoor Air Systems (DOAS)? | |
| Higher indoor air quality | Improve indoor air quality by properly conditioning and filtering the outdoor air required to ventilate a building. | 
| Lower overall HVAC energy use | Efficiently condition outdoor air and reduce the load on local HVAC equipment. | 
| Smaller local HVAC equipment | When Horizon Dedicated Outdoor Air Systems deliver outdoor air that’s either at a cooler temperature or at a lower dew point than room-neutral air, the local cooling equipment — such as fan coils, water-source heat pumps, VRF terminals, etc. — can be smaller. | 
| Effective humidity control | Optimized for efficient humidity control, which improves occupant comfort. | 
| A variety of HVAC solutions | Easily integrated with a wide variety of other HVAC systems — or used in a standalone application, such as a kitchen. |