Complete VRF Systems for Any Building
Trane® / Mitsubishi Electric VRF products include a variety of outdoor units, indoor units, ventilation solutions, controls, and more to design a complete VRF system for any building.
 
            
        Air-Source Heat Recovery: R2-Series
The R2 Series provides simultaneous heating and cooling to multiple
  zones in a building.
 
 
            
        Air-Source Heat Pump: Y Series
The Y Series can heat or cool up to 50 zones, maximizing building design options.
 
            
        Single-Phase Heat Pump: S Series
Delivers single-phase Hyper-Heating INVERTER® technology and conditioned comfort for up to 12 individual zones.
 
            
        Indoor Units & Branch Controllers
All indoor unit models, from ceiling cassettes to ceiling concealed, provide ultimate comfort and feature quiet operation and easy maintenance. While at the heart of the system, the branch controller allows for simultaneous heating and cooling.
 
            
        Horizon DOAS
Trane® Horizon® Dedicated Outdoor Air Systems are designed specifically to condition up to 100% of outdoor air year-round, reduce latent loads, enhance the entire building system’s comfort and energy efficiency, and maintain your building’s indoor air quality.
 
            
        VRF Controls
From individual to integrated controls, we have a solution for your VRF system design.
 
            
        For technical documentation and IOMS for Trane® / Mitsubishi Electric VRF and Ductless products, please visit Trane.MyLinkDrive.com.