RTUD, RTWD, RTHD
Water-Cooled Helical Rotary Chiller
 
                    RTUD, RTWD, RTHD
Water-Cooled Helical Rotary Chiller
- Capacity Range: 80 to 450 tons, 60 Hz; 60 to 450 tons, 50
    Hz 
 
- Refrigerant: R-134a or R-513A
- Best Full-load Efficiency: 0.6200 kW/ton (at AHRI conditions)
- Best Part-load Efficiency: 0.4800 kW/ton
- Compressor Type: Helical Rotary
- Medium Pressure
Simple to install and highly reliable
The Series R® helical rotary chillers offer easy installation, application flexibility, high reliability and optimized energy efficiency due to its direct-drive compressor design that uses fewer moving parts than gear compressors.
 
            
        Precise temperature control
The Series R chillers are uniquely suited for both industrial and commercial applications that require precise temperature control while also eliminating the need for expensive buffer tanks.
Its infinite unloading compressor, wide operating temperature range, electronic expansion valve and short anti-recycle timers give it flexibility for almost any high-performance cooling and heating system.
 
            
        Refrigerant options
These chillers are designed to operate with either R-134a refrigerant or R-513A — a nonflammable, nextgeneration refrigerant that delivers the same capacity with a 55% lower GWP.
 
            
        Compact size reduces installation challenges
Chiller replacement is faster, cheaper and less disruptive due to the chiller’s compact size, which fits into most existing mechanical rooms without requiring additional floor space or wall tear-outs. Most units can pass through a standard door opening, and both single- and dual-point power connections can take advantage of existing wiring.
| SERIES R | OPTIMUS | AGILITY | CENTRAVAC | |||||
| Specifications | RTWD - 0703 | RTHD - 0153 | HDW - 0747 | CVHS - 0047 | CTV - 0347 | CDH - 0347 | ECTV - 0947 | ECDH - 0947 | 
| Capacity (tons) | 80 - 250 | 125 - 430 | 150 - 450 | 180 - 380 | 125 - 2000 | 1400 - 3950 | 900 - 2000 | 1800 - 4000 | 
| Part load (IPLV, KW/Ton) | .48 - .57 | .37 - .56 | .31 - .35 | .28 - .32 | .32 - .43 | .30 - .52 | .33 - .40 | .30 - .52 | 
| Full load (KW/Ton) | .62 - .75 | .57 - .71 | .52 - .65 | .48 - .55 | .50 - .70 | .49 - .58 | .52 - .60 | .49 - .58 | 
| Compressor | Duplex Helical-Rotary | Variable Speed Rotary | Mag Bearing Cent. | Centrifugal | Centrifugal | Duplex Centrifugal | Centrifugal | Duplex Centrifugal | 
| Voltage | 200 - 575 | 200 - 575 | 208 - 600 | 460 - 480 | 208 - 13800 | 380 - 13800 | 380 - 13800 | 380 - 13800 | 
| Frequency | 50hz or 60hz | 50hz or 60hz | 50hz or 60hz | 60hz | 50hz or 60hz | 50hz or 60hz | 50hz or 60hz | 50hz or 60hz | 
| Refrigerant | R-134a or R-513A | R-134a, R-513A(Ice Rink) | R-134a or R-513A | R-514A | R-514A | R-514A | R-1233zd | R-1233zd | 
| Heat Recovery | Yes | Yes | Yes | No | Yes | No | Yes | No | 
| Free Cooling | No | No | No | No | Yes | No | DSPA | No | 
Resources
Brochure
- 
                            
  
    Series R Chiller Model RTWDRLC-SLB018-EN
Catalog
- 
                            
  
    Series R Chiller Model RTUDRLC-PRC029*-EN5MB
- 
                            
  
    Series R Chiller Model RTWD 60 HzRLC-PRC029*-EN
- 
                            
  
    Series R Chiller Model RTWD 50 HzRLC-PRC040*-EN
- 
                            
  
    Series R Chiller Model RTWDRLC-SVX09*-EN11MB
Installation Operation Maintenance (IOMs)
- 
                            
  
    Series R Chiller Model RTUDRLC-SVX09*-EN15MB
Services
 
            
        Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.
 
            
        HVAC System Management
Every HVAC system needs occasional TLC to do its best work. Our approach gives you the advantage of full OEM support delivered through our own factory-trained technicians. We’ll collaborate with you to find a just-right solution.