HDWA
Agility™ Centrifugal Water-Cooled Chiller
 
                    HDWA
Agility™ Centrifugal Water-Cooled Chiller
- Capacity Range: 175 to 425 tons, 60/50 Hz 
 
- Refrigerant: R-134a or R-513A
- Best Full-load Efficiency: 0.5382 kW/ton (at AHRI conditions)
- Best Part-load Efficiency: 0.3211 kW/ton
Why Choose Agility
Add testimonials, sustainability messaging
add ribbon with gigaton challenge info
 
            
        Best-in-class performance
The Agility® water-cooled chiller provides a best-in-class performance with a compact size and optimized footprint that minimizes installation costs.
 
            
        Significantly exceeds ASHRAE standard
Leveraging oil-free magnetic bearings with enhanced compressor speeds and the latest Trane proprietary (CHIL™) heat exchanger designs, the Agility chiller delivers Integrated Part Load Values (IPLV) over 40% better than the ASHRAE® 90.1-2016 standard.
 
            
        Stable, efficient operation
The Agility chiller utilizes a two-stage semi-hermetic centrifugal compressor with a permanent-magnet refrigerant-cooled motor that delivers efficient, stable operation. This allows customers maximum flexibility to meet their application needs.
| SERIES R | OPTIMUS | AGILITY | CENTRAVAC | |||||
| Specifications | RTWD - 0703 | RTHD - 0153 | HDW - 0747 | CVHS - 0047 | CTV - 0347 | CDH - 0347 | ECTV - 0947 | ECDH - 0947 | 
| Capacity (tons) | 80 - 250 | 125 - 430 | 150 - 450 | 180 - 380 | 125 - 2000 | 1400 - 3950 | 900 - 2000 | 1800 - 4000 | 
| Part load (IPLV, KW/Ton) | .48 - .57 | .37 - .56 | .31 - .35 | .28 - .32 | .32 - .43 | .30 - .52 | .33 - .40 | .30 - .52 | 
| Full load (KW/Ton) | .62 - .75 | .57 - .71 | .52 - .65 | .48 - .55 | .50 - .70 | .49 - .58 | .52 - .60 | .49 - .58 | 
| Compressor | Duplex Helical-Rotary | Variable Speed Rotary | Mag Bearing Cent. | Centrifugal | Centrifugal | Duplex Centrifugal | Centrifugal | Duplex Centrifugal | 
| Voltage | 200 - 575 | 200 - 575 | 208 - 600 | 460 - 480 | 208 - 13800 | 380 - 13800 | 380 - 13800 | 380 - 13800 | 
| Frequency | 50hz or 60hz | 50hz or 60hz | 50hz or 60hz | 60hz | 50hz or 60hz | 50hz or 60hz | 50hz or 60hz | 50hz or 60hz | 
| Refrigerant | R-134a or R-513A | R-134a, R-513A(Ice Rink) | R-134a or R-513A | R-514A | R-514A | R-514A | R-1233zd | R-1233zd | 
| Heat Recovery | Yes | Yes | Yes | No | Yes | No | Yes | No | 
| Free Cooling | No | No | No | No | Yes | No | DSPA | No | 
Resources
Quick Reference Guide
- 
                            
  
    Agility Centrifugal Water-Cooled ChillersHDWA-SLB002-EN2MB
- 
                            
  
    Agility InfographicHDWA-SLB003-EN
Brochure
- 
                            
  
    Agility Centrifugal Water-Cooled ChillersCTV-SLB063-EN
Catalog
- 
                            
  
    Agility Water Cooled Chillers CatalogHDWA-PRC001*-EN
Installation Operation Maintenance (IOMs)
- 
                            
  
    Agility Water Cooled Chillers IOMHDWA-SVX001C-EN_02222019
 
            
        Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.
 
            
        HVAC System Management
Every HVAC system needs occasional TLC to do its best work. Our approach gives you the advantage of full OEM support delivered through our own factory-trained technicians. We’ll collaborate with you to find a just-right solution.