Types Of Water-Cooled Chillers
Trane Water-Cooled Chillers
 
                        Water-Cooled Oil-Free Magnetic Bearing Chillers by Arctic
At a glance
- Air Cooled independent circuit models from 60 to 440
    tons
 
- Water Cooled models from 60 to 1,500 tons available with dual circuits
- Available with R-134a refrigerant with options for low GWP R-513A and HFO R-1234ze
 
                        Water-Cooled Helical Rotary Chiller
At a glance
- Capacity Range: 80 to 450 tons, 60 Hz; 60 to 450 tons, 50
    Hz 
 
- Refrigerant: R-134a or R-513A
- Best Full-load Efficiency: 0.6200 kW/ton (at AHRI conditions)
- Best Part-load Efficiency: 0.4800 kW/ton
- Compressor Type: Helical Rotary
- Medium Pressure
 
                        CenTraVac Water-Cooled Chiller
   At a glance   
 
- Capacity Range: 120 to 4,000+ tons, 60/50
    Hz 
 
- Refrigerant: R-514A and R-1233zd Compressor
- Best     Full-load Efficiency: 0.4872 kW/ton
    (at AHRI     conditions) 
 
- Best Part-load Efficiency: 0.3055 kW/ton
- Compressor type: Centrifugal
- Low Pressure
 
                        Agility™ Centrifugal Water-Cooled Chiller
At a glance
- Capacity Range: 175 to 425 tons, 60/50 Hz 
 
- Refrigerant: R-134a or R-513A
- Best Full-load Efficiency: 0.5382 kW/ton (at AHRI conditions)
- Best Part-load Efficiency: 0.3211 kW/ton
Still not sure which system is right for you?
Additional services to help you succeed
 
            
        Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.
 
            
        HVAC System Management
Every HVAC system needs occasional TLC to do its best work. Our approach gives you the advantage of full OEM support delivered through our own factory-trained technicians. We’ll collaborate with you to find a just-right solution.