ACR
Ascend Air-Cooled Chiller
 
                    ACR
Ascend Air-Cooled Chiller
- Capacity Range: 150 to 450 tons Refrigerant: R-134a
 
- Compressor Design: Helical rotary screw
- Energy Efficiency Rating (EER): IPLV: 19.7-21.6
- Free Cooling
 
            
        An Unbeatable Combination of High Energy Efficiency and Quiet Operation
The ACR model, part of Trane’s Ascend™ line of air-cooled chillers, offers an unbeatable combination of high energy efficiency and quiet performance. ACR models use advanced technologies like InvisiSound® acoustic-reduction treatments, compressors with variable volume-ratio capability, permanent magnet motors and premium efficiency drives to help achieve low sound levels, maximize efficiency under all operating conditions, lower utility bills and save money.
 
            
        Specially Designed for Demanding Applications
We designed ACR chillers especially for easy integration with facilities that have specialized requirements. And, an optional harmonic filtration system utilizes a matrix filter design to meet the requirements of IEEE® 519, reducing harmonic distortion to 5 percent or less total demand distortion (TDD). Rapid Restart® features, standard in our air-cooled chiller portfolio, allow the chiller to quickly regain full operational capacity after a power interruption, so mission-critical applications can continue with minimal interruption.
Product Literature
Services
 
            
        Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.
 
            
        HVAC System Management
Every HVAC system needs occasional TLC to do its best work. Our approach gives you the advantage of full OEM support delivered through our own factory-trained technicians. We’ll collaborate with you to find a just-right solution.