RTAF
Sintesis Air-Cooled Chiller
 
                    RTAF
Sintesis Air-Cooled Chiller
- Capacity Range: 115 to 520 tons
 
- Refrigerant: R-134a or R-513A
- Compressor Design: Helical rotary screw
- Energy Efficiency Rating (EER): IPLV: 16.0-18.0 (high-efficiency)
Overview
 
            
        Our Most Environmentally Conscious Choice + Refrigerant Options
Sintesis® chillers are among our most environmentally conscious and sustainable air-cooled units. They are the first air-cooled chillers from Trane to offer you the choice of either R-134a or R-513A, a next-generation, low global warming potential (GWP) refrigerant. This gives you the option to choose when to transition to a lower GWP alternative that is convertible and compatible.
 
            
        Exceeds ASHRAE efficiency standards
Sintesis chillers offer over 10 percent higher full-load and part-load efficiency than required by ASHRAE® 90.1-2016 standards. This makes them ideal for Thermal Battery™ cooling systems, where energy consumption can be shifted to off-peak hours when electricity often is cheaper and generated from a greater mix of renewable and cleaner sources.
Product Literature
Brochure
- 
                            
  
    Air Cooled Chiller Sales BruchurePROD-SLB049-EN10MB
- 
                            
  
    Rapid Restart Sales BrochureAC-SLB003-EN199KB
- 
                            
  
    Sintesis™ Air Cooled Chillers Brochure 115-500 tonsRLC-SLB036-EN222KB
- 
                            
  
    Sintesis™ Free Cooling FlyerRLC-SLB041-EN222KB
- 
                            
  
    Chiller Line CardPROD-SLB038-EN388KB
Catalog
- 
                            
  
    Sintesis™ Helical Rotary Chiller ModelRLC-PRC049*-EN3MB
Installation Operation Maintenance (IOMs)
- 
                            
  
    Sintesis™ Helical Rotary Chiller Model RTAFRTAF-SVX001*-EN9MB
Services
 
            
        HVAC System Retrofits
Complete Support and Solutions
Not sure where to start? Trane’s experts can evaluate whether a retrofit or replacement will provide the better ROI. We are here to help! If a retrofit is the right solution for your building, we provide service and support from conception to completion to select the ideal equipment and controls for your building, improve energy efficiency and run the install project as your mechanical contractor.
 
            
        HVAC System Management
Every HVAC system needs occasional TLC to do its best work. Our approach gives you the advantage of full OEM support delivered through our own factory-trained technicians. We’ll collaborate with you to find a just-right solution.