ACS
Ascend Air-Cooled Chiller
 
                    ACS
Ascend Air-Cooled Chiller
- Capacity Range: 140 to 230 tons
 
- Refrigerant: R-410A
- Compressor Design: Scroll with variable volume ratio
- Energy Efficiency Rating (EER): IPLV: 15.8-16.5
 
            
        The Right Balance of Energy Efficiency and Quiet Operation
The ACS model, part of Trane’s Ascend™ line of air-cooled chillers, offers just the right balance of energy efficiency and quiet operation. ACS models, in particular, are optimized for part-load efficiencies, making them ideal for buildings with a large amount of off-peak operation
 
            
        Choose the sound treatment that’s right for you
ACS chillers offer flexible acoustic options, allowing you to choose the level of sound treatment that best meets application requirements, with packages that offer sound levels as low as 95 dBA at AHRI® conditions for full-load operations. As a result, ACS chillers are especially well-suited for residential or school environments where sound sensitivity is a top priority
Product Literature
Brochure
- 
                            
  
    Air Cooled Chiller Sales BruchurePROD-SLB049-EN10MB
- 
                            
  
    Ascend™ Air-Cooled ChillersAC-SLB002-EN244KB
Catalog
- 
                            
  
    Ascend™ Air-Cooled Chiller— Model ACSAC-PRC002C-EN605KB
Installation Operation Maintenance (IOMs)
- 
                            
  
    Ascend™ Air-Cooled Chiller— Model ACSAC-SVX002D-EN2MB
Services
 
            
        HVAC System Retrofits
Complete Support and Solutions
Not sure where to start? Trane’s experts can evaluate whether a retrofit or replacement will provide the better ROI. We are here to help! If a retrofit is the right solution for your building, we provide service and support from conception to completion to select the ideal equipment and controls for your building, improve energy efficiency and run the install project as your mechanical contractor.
 
            
        HVAC System Management
Every HVAC system needs occasional TLC to do its best work. Our approach gives you the advantage of full OEM support delivered through our own factory-trained technicians. We’ll collaborate with you to find a just-right solution.