Delivering the right Temperature, Humidity and Ventilaiton
Each building has its own unique set of conditions required to ensure the health, comfort and productivity of its occupants. Our chillers serve HVAC systems that deliver the right temperature, humidity and ventilation for the space, but they also help minimize operating costs with superior energy efficiency levels, low sound levels and with minimal environmental impact.
 
            
        20 to 4,000+ Tons
The extensive Trane chiller product line was developed based on decades of knowledge and industry leadership, and includes centrifugal, helical-rotary and scroll compressor chillers, ranging in capacities from 20 to 4,000+ tons.
Trane Chillers
Air-Cooled Chillers
 
                        CGAM Air-Cooled Scroll Chiller
At a Glance:
- Capacity Range: 20 to 130 tons (50 and 60 Hz)
 
- Refrigerant: R-410A
- Energy Efficiency Rating (EER): IPLV: 13.7-16.6 (high-efficiency); 14.5-16.9(extra-high-efficiency)
 
                        Series R Helical Rotary Chiller
At a Glance:
- Capacity Range: 140 to 500 tons
 
- Refrigerant: R-134a
- Compressor Design: Helical rotary screw
- Energy Efficiency Rating (EER): IPLV: 13.6-15.4 (standard); 14.2-15.9 (high-efficiency); 14.1-15.2 (extra-high-efficiency)
 
                        At a Glance:
- Capacity Range: 115 to 520 tons
 
- Refrigerant: R-134a or R-513A
- Compressor Design: Helical rotary screw
- Energy Efficiency Rating (EER): IPLV: 16.0-18.0 (high-efficiency)
 
                        At a Glance:
- Capacity Range: 140 to 230 tons
 
- Refrigerant: R-410A
- Compressor Design: Scroll with variable volume ratio
- Energy Efficiency Rating (EER): IPLV: 15.8-16.5
 
                        At a Glance:
- Capacity Range: 150 to 450 tons Refrigerant: R-134a
 
- Compressor Design: Helical rotary screw
- Energy Efficiency Rating (EER): IPLV: 19.7-21.6
- Free Cooling
 
                        Air-Cooled Oil-Free Magnetic Bearing Chillers by Arctic
At a glance
- Air Cooled independent circuit models from 60 to 440
    tons
 
- Water Cooled models from 60 to 1,500 tons available with dual circuits
- Condensing unit available from
    60 ton 240 tons
 
- Available with R-134a refrigerant with options for low GWP R-513A and HFO R-1234ze
 
                        Series R Helical Rotary Model BRTAC (50 & 60 Hz)
At a Glance:
- Capacity Range: 140 to 500 tons
 
- Refrigerant: R-134a
- Compressor Design: Helical rotary screw
 
                        CGAM Air-Cooled Scroll Chiller
At a Glance:
- Capacity Range: 20 to 130 tons (50 and 60 Hz)
 
- Refrigerant: R-410A
Modular Chillers
Water-Cooled Chillers
 
                        Water-Cooled Oil-Free Magnetic Bearing Chillers by Arctic
At a glance
- Air Cooled independent circuit models from 60 to 440
    tons
 
- Water Cooled models from 60 to 1,500 tons available with dual circuits
- Available with R-134a refrigerant with options for low GWP R-513A and HFO R-1234ze
 
                        Water-Cooled Helical Rotary Chiller
At a glance
- Capacity Range: 80 to 450 tons, 60 Hz; 60 to 450 tons, 50
    Hz 
 
- Refrigerant: R-134a or R-513A
- Best Full-load Efficiency: 0.6200 kW/ton (at AHRI conditions)
- Best Part-load Efficiency: 0.4800 kW/ton
- Compressor Type: Helical Rotary
- Medium Pressure
 
                        CenTraVac Water-Cooled Chiller
   At a glance   
 
- Capacity Range: 120 to 4,000+ tons, 60/50
    Hz 
 
- Refrigerant: R-514A and R-1233zd Compressor
- Best     Full-load Efficiency: 0.4872 kW/ton
    (at AHRI     conditions) 
 
- Best Part-load Efficiency: 0.3055 kW/ton
- Compressor type: Centrifugal
- Low Pressure
 
                        Agility™ Centrifugal Water-Cooled Chiller
At a glance
- Capacity Range: 175 to 425 tons, 60/50 Hz 
 
- Refrigerant: R-134a or R-513A
- Best Full-load Efficiency: 0.5382 kW/ton (at AHRI conditions)
- Best Part-load Efficiency: 0.3211 kW/ton
Cold Generator Scroll Chillers
Still not sure which system is right for you?
Additional tools to help you succeed
 
            
        Looking for Revit Files or CAD Templates?
With such a broad range of Trane products to choose from, it’s not always easy to determine what the right products are for your project. Our selection BIM software and CAD templates make it easier to choose by calculating the performance of various Trane components in different applications.
 
            
        HVAC Design and Analysis Tools
HVAC tools and analysis tools that include popular items such as TRACE® 3D Plus, TRACE™ 700 and System Analyzer.
 
            
        Learn to master software, systems and controls
Through both on-site training and self-paced learning, we provide industry-leading training to empower customers to optimize their design tools, equipment, controls and building systems.