VariTrane™ Dual Duct
 
                    VariTrane™ Dual Duct
Dual-duct terminal units are used in a special type of air distribution system where the main system has both warm air and cold air separately ducted to each terminal unit.
Product Overview
Dual-duct terminal units are used in a special type of air distribution system where the main system has both warm air and cold air separately ducted to each terminal unit. The flow of both warm air and cool air is modulated, delivering air to the VAV zone at variable air volumes as well as variable temperatures. Since full capacity occupied heating is always available, control of additional local heat is not provided.
Features
- Interlocking panel design provides the most rugged VAV unit available.
- Metal encapsulated edges limit fiberglass insulation erosion into the airstream.
- Averaging flow ring sensor accurately measures airflow at any inlet duct condition.
- Pneumatic, electronic, or digital controls available.
- Compatible with most controllers for field or factory installation.
- Digital controls allow Tracer® building management system interface for Integrated Comfort™ systems (ICS) capability.
Resources
Brochure
- 
                            
  
    VariTrane™ Sales - 4 pageVAV-SLB004-EN2MB
- 
                            
  
    Delivered VAVVAV-SLB009-EN
- 
                            
  
    DiffusersVAV-SLB001-EN333KB
Catalog
- 
                            
  
    Dual DuctVAV-PRC011*-EN
Installation Operation Maintenance (IOMs)
- 
                            
  
    Dual DuctVAV-SVX08*-EN
 
            
        Building Systems Upgrades
Technology continues to evolve—as do cyber-security defenses, and IT compatibility requirements, and customers’ productivity expectations. Trane, as a leading BAS Controls provider, remains current with latest technology trends by innovating to deliver our customers secure, compatible, and feature-rich systems. By the time a typical building is a few years old, its systems are already falling behind. Trane can maintain a high performing building by keeping building automation, HVAC, lighting and central plants up to date with the latest BAS innovations.