UniTrane® Fan Coil and Force-Flo™
 
                    UniTrane® Fan Coil and Force-Flo™
UniTrane units are individual room air conditioners used in office building, apartments, dormitories, schools, motels and hotels.
Product Overview
UniTrane units are individual room air conditioners used in office building, apartments, dormitories, schools, motels and hotels. UniTrane fan-coils units are available with optional hot water, steam and electric heating coils for added flexibility. Units are attractively styled and have durable, heavy gauge steel construction.
The UniTrane fan-coil is the leader in these key areas:
- Indoor Air Quality (IAQ)
- Controls
- Flexibility
- Quality
- Serviceability
Force-Flo units provide high capacity, quiet forced air heating for entryways and corridors in large office buildings, schools, hospitals and dormitories. Units are attractively styled and have durable, heavy gauge steel construction.
General Features
- Nominal airflow range from 200 to 1200 cfm
- Units are available in a wide variety of cabinet styles and colors to blend with any interior decor
- Factory installed and tested piping packages including interconnecting piping, control valves and end valves
- Control options for every application: Fan speed switch, DDC controls or thermostat interface for field mounting of a low voltage thermostat
- Low operating sound levels
IAQ Features
- Non-corrosive, positively sloped, cleanable drain pan
- Closed cell insulation in air stream (non fiberglass)
- 1-inch pleated media filters (Farr 30/30)
- 0–100% outside air adaption easily changeable 1-inch TA or pleated media filter
Resources
Catalog
- 
                            
  
    Force-Flo Cabinet HeaterUNT-PRC022*-EN
- 
                            
  
    UniTrane Fan CoilUNT-PRC001*-EN
Installation Operation Maintenance (IOMs)
- 
                            
  
    UniTrane Fan-Coil and Force-Flo Air ConditionersUNT-SVX07*-EN
Additional services to help you succeed
 
            
        Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.
 
            
        HVAC System Management
Every HVAC system needs occasional TLC to do its best work. Our approach gives you the advantage of full OEM support delivered through our own factory-trained technicians. We’ll collaborate with you to find a just-right solution.