Maximizing HVAC System Performance
The Trane® portfolio of fan coil, unit ventilator and blower coil solutions are designed to make installations faster and easier, and to maximize HVAC system performance. Using advanced technology, these systems reliably and efficiently deliver the comfort your building occupants need.
Trane is the only manufacturer that offers factory-commissioned, single-zone VAV systems integrated with Tracer® UC400 controllers, delivering up to 66 percent higher efficiency, temperature stability, quiet operation and dehumidification advantages for varying-occupancy spaces.
Trane fan coil, unit ventilator and blower coil solutions deliver efficiency and comfort to a wide variety of buildings, applications and people — quietly and dependably — day after day, year after year.
Trane Terminal Products Offer:
| Flexibility | By adapting to the specific needs of virtually any project requirement — for faster, less-complicated, less-expensive installations. | 
| Versatility | With capacities ranging from 200-3,000 cfm — and the ability to integrate with hydronic or DX applications. | 
| Energy Efficiency | For lower utility bills. Only Trane includes advanced, efficient electronically commutated motors (ECMs) in all of its terminal products. | 
| Reliability | That’s enhanced by extensive testing at the factory to ensure performance. Models are available with controls and piping packages that arrive mounted, wired and commissioned for easier installations and less setup work on project location. | 
| Quiet Performance | With sound levels up to 8 dB quieter than products with constant-volume fans, so occupants can be more comfortable and productive. | 
| Dependable Comfort | From the additional dehumidification abilities that are possible with fans operating at low speeds for an extended period of time. | 
Fan Coil Units
Unit Heaters
Unit Ventilators
Sensible Cooling Terminal Units
Blower Coil Air Handlers
Still not sure which system is right for you?
Additional services to help you succeed
 
            
        Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.
 
            
        HVAC System Management
Every HVAC system needs occasional TLC to do its best work. Our approach gives you the advantage of full OEM support delivered through our own factory-trained technicians. We’ll collaborate with you to find a just-right solution.