Horizon® Flex™ Outdoor Air Unit

Model HAE

Overview

A customizable solution that can be tailored to meet your applications specific needs.

  • Delivers up to 100% outside air with the flexibility to use less if desired
  • ≥ 51°F dewpoint for occupant comfort
  • Peak load humidity control
  • Lower first cost
  • ASHRAE 340/360 certified to condition air and provide thermal comfort to your space
  • Meets minimum EER and IEER efficiency standards
  • Double-wall insulation for efficiency and quieter operation

 

  1. Flexible Design

    Horizon Flex offers an effective solution for supplying dehumidified, temperature-adjusted air for applications with less intense requirements or a lower budget.

  2. Low Dewpoint

    Delivers a comfortable ≥51°F dewpoint at full load, optimally delivering the required amount of outside air for the application.

  3. Energy Efficient

    Constructed with double-wall insulation with insulated drip pan for reduced heat loss and quieter operation. System meets minimum EER and IEER energy efficiency standards in accordance with AHRI 340/360, making it good for your budget and good for our planet.

  4. Tailored for Your Needs

    Not every building requires 100% outdoor air or a very low dewpoint. Trane’s Horizon Flex outdoor air unit provides a solution that can be tailored to meet your applications specific minimum outside air and humidity performance requirements while balancing first costs.

Product Information

  • Lower first cost
  • Tonnage Range: 10-15 tons
  • Airflow Range: 1,500 – 6,000 CFM
  • Configurations Options: with or without ERV, air-cooled
  • Heating Options: Indirect-Fire Gas Heat, Electric Heat
  • Peak load humidity control
  • Voltage options: 208v/230, 460v and 575v
  • Low-GWP Refrigerant (454B)

Product Literature

Looking for parts?