Axiom™ Standard Efficiency Horizontal and Vertical WSHP 6 to 25 Tons

There is a difference when it comes to heating and cooling. The line of Trane Axiom horizontal and vertical water-source heat pumps are built to take heating and cooling to a whole new level. A superior design makes the Trane Axiom units one of the quietest and most efficient on the market. Every unit is constructed with more "value-added" features that ultimately give the Axiom units more flexibility and a lower life cycle cost.

Airflow Combinations
Trane Axiom units offer multiple supply and return air combinations, including a "same side" option (horizontal) to provide greater flexibility and freedom in unit placement while minimizing ductwork.

The GEH Model supports six airflow combinations. All airflow configurations may be field converted or order specific. The same side supply/return configuration allows the unit to be placed against a wall, eliminating the need for additional space and ductwork.

The GEV Model supports four airflow combinations. The airflow configurations may be field converted with a retrofit kit, or factory specified.

Additionally, the 6 to 25 ton horizontal and vertical water-source heat pumps used in a broad range of applications. Model GEH is a ceiling hung product and model GEV is a closet or mezzanine product. Both options provide superior serviceability to maintenance components; indoor air quality standards; sound attenuation; and best of all, higher efficiencies rated in accordance to ARI-ISO 13256-1 performance and ASHRAE 90.1 standards.

 

For Technical Specifications, please refer to the Catalog or Installation documents on the Literature tab.

Drawings Terms and Conditions

Trane, in offering the Trane Product Templates, accepts no responsibility or liability: for any use made of the Product Templates including any modification thereto made by the user, for the design of buildings and related systems made using the Product Templates, or for the accuracy of the Product Templates or any data resulting from the use thereof. While Trane strives to ensure that its Product Templates are accurate, this accuracy is not guaranteed. The user is responsible to review the Product Template and to determine if use of the Product Template is appropriate to and meets the requirements of the user's application. In accordance with its policy of continuous improvement, Trane reserves the right to modify its Product Templates at any time without notice. Trane makes no warranty whatsoever, express or implied and including, but not limited to, any warranty of merchantability or fitness for a particular purpose with respect to the Trane Product Templates or their use and in no event shall Trane be liable for any incidental or consequential damages relating to such Product Templates or their use.

Disagree Agree

If you need assistance with this Product Template Wizard, please e-mail cdshelp@trane.com. Internet Explorer users can simply right click on the file and choose "Save Target As..." to download the file.