Trane Worldwide Sites
As its name suggests, the fan-powered low-height unit has a shorter height dimension to accommodate applications where ceiling space is limited.
Learn More ›As its name suggests, the fan-powered low-height unit has a shorter height dimension to accommodate applications where ceiling space is limited. To reduce the height, shorter terminal unit fans are integrated into the standard height series or parallel terminal unit. The result is a unit with a maximum height of 11.0" to 11.5". The operation of the low-height terminal unit is exactly the same as that of a series or parallel terminal unit, as are the options for high-efficiency ECMs, insulation options, etc. As with the other fan-powered terminal units, additional local heating can be provided by remote heat or terminal reheat.
Features