RAUJ CAUJ 20 to 120 Tons

A Trane 20 to 120 ton air-cooled condensing unit is the leader in the split system marketplace. Designed for efficiency, reliability and flexibility, the Trane units have the most advanced design in the industry. Some typical applications include multistory office buildings, hotels, schools, municipal and industrial facilities. The air-cooled condensing unit installs easily and quickly on the roof or ground for comfort cooling applications. 

Durable Construction The unit frame of the Trane air-cooled condensing unit is constructed of 14 gauge galvanized steel. Louvered panels provide excellent coil protection while enhancing the unit appearance and strength. The unit surface is phosphatized and finished with Trane Slate Gray air-dry paint. This air-dry paint finish exceeds 500 consecutive hour salt spray resistance in accordance with ASTM B177.

System Control Options Trane offers four system control options on 20 to 60 ton units and three system control options on the 80 to 120 ton units, each using solid-state electronics. These options allow the unit to be ordered with the controls needed. In addition, the controls are factory installed, saving field installation costs.

Trane 3-D Scroll Compressors used in all 20 to 120 ton Trane split system condensing units, have 70% fewer parts than an equal capacity reciprocating compressor. The single orbiting scroll eliminates the need for pistons, connecting rods, wrist pins and valves. Fewer parts mean a longer and more reliable operating life with less rotating mass and less internal friction for greater efficiency.

Quick Ship Option Trane 20 to 120 ton air-cooled condensing units Quick Ship option provides shorter delivery leads for time critical jobs such as replacement or “fast-track” jobs with tight construction cycles. 

  • Unit Specifications
        Nominal Tons EER/IEER (1) Net Capacity (MBh) at ARI (1) Unload Steps Percent Dimensions H X W X L Operating Weight Aluminum/ Copper Coil
        20 11.7/15.1 266.9 100/50 68 60 88 1573
        25 12.1/15.1 324.9 100/42 68 61 88 1623
        30 11.4/15.5 399.4 100/50 68 60 88 1623
        40 11.7/15.4 545.5 100/75/50/25 73 88 88 2532
        50 11.6/15.1 690.5 100/73/46/23 73 88 114 2868
        60 11.2/15.3 786.6 100/75/50/25 73 88 114 2853
        80 11.0/15.4 1121 100/83/66/50/33/17 73 88 176 4940
        100 11.4/15.6 1374 100/80/60/45/30/15 73 88 227 5622
        120 11.3/15.7 1661 100/83/66/50/33/17 73 88 227 6121

        (1) Condensing unit only ratings are per ARI 365. Full load ratings are at 95°F entering air temperature, and refrigerant conditions entering the condensing unit of 45°F saturated and 60°F actual temperature. Part load ratings are at 80°F entering air temperature and refrigerant conditions entering the condensing unit of 50°F saturated suction and 65°F actual temperature.

-->