unitary commercial hvac

Trane® Unitary Systems for Commercial HVAC 

We have a vast array of products to meet your temperature, humidity and ventilation needs. From self-contained units and split systems to water-source heat-pumps and packaged rooftops; every one is designed to provide cost-effective reliability and comfort. Our units incorporate many factory-installed features that increase system flexibility and reduce design and installation time. And, our unitary system has dedicated digital controls that support intelligent feedback to maximize efficiency by minimizing energy requirements and allowing ongoing monitoring of system performance.

A unitary system combines heating, cooling, and fan sections all in one or a few assemblies for simplified application and installation and are used in most classes of buildings, from schools to offices to retail, particularly where low initial cost and simplified installation are important. Because you should expect more out of your building systems than just hot and cold air, our commercial unitary system features integrated controls engineered to create the best possible comfort environment for your investment.

Rooftop Systems 

All of our commercial rooftop units and systems, from 1½ tons through 162 tons, are designed to address today’s comfort demands, superior indoor air quality, straightforward installation and minimized energy consumption. Dedicated digital controls enable the use of building management systems to allow for efficient operation and system monitoring to ensure performance to design.

Split Systems

Trane’s split system has quality and reliability built-in. An indoor section and matching outdoor section are connected by refrigerant tubing (hence the name "split"). The indoor section consists of a fan, indoor cooling coil, heating section, and filter while the outdoor section houses the compressor and condenser. Energy performance is similar to packaged rooftop systems with a bit more installation flexibility; it’s a combination for reliable operation and easy service.
 

Self Contained Systems

We have self-contained systems designed specifically for renovation as well as for new construction. All of our products are designed to provide years of reliable, efficient, and quiet operation.

 

Water Source Heat Pumps

A Trane Axiom™ water-source heat pump (WSHP) delivers high-performance heating and cooling with exceptional efficiency: up to 40 EER on select systems. Advanced technology makes a Trane Axiom water-source heat pump easy to operate and maintain, resulting in optimal comfort and long-lasting durability. 

 

Variable Air Volume

VariTrane™ variable-air-volume units (VAV) are among the industry leaders in quality and reliability and are designed to meet the specific needs of today’s applications. This generation of VariTrane units builds upon Trane’s history of quality and reliability and expands the products into one of the most complete variable-air-volume units offering in the industry.

 

Dedicated Outdoor Air Solutions

Trane dedicated outdoor air systems condition 100 percent outdoor air — improving indoor air quality, controlling relative humidity and reducing the load on other HVAC equipment in a building.