Cold Generator™ Scroll Chiller CICD Compact Series

The 30 to 75 ton Cold Generator CICD Compact Series water-cooled chillers are complete, factory assembled units designed for a wide range of comfort and process cooling applications.

Learn More ›
Cold Generator™ Scroll Chiller CICD Compact Series
Cold Generator™ Scroll Chiller CICD Compact Series
Top

Product Overview

Trane® Cold Generator™ CICD water-cooled chillers are complete, factory assembled units designed for a wide range of comfort and process cooling applications, but also have the ability to be piped into a multi-stage array of up to eight (8) chillers for much larger capacities.

Flexibility & Expandability

  • Fast and easy installation is ensured as the compact chillers are scaled to fit through a standard 36” doorway and to fit in a standard elevator.
  • Individual or array capabilities allow the CICD compact chillers to be configured to meet capacity needs ranging from 30 tons to 600 tons.
  • Easily upgradeable system. As facilities grow, so do the number of occupants. Chillers can be added to provide increased cooling capacity.

Serviceability

  • Easily accessible compressors, evaporators, condensers, refrigerant specialties and water pipe components can be easily serviced or removed for increased serviceability.
  • Detachable integral valving, grooved pipe connections and detachable water header section if needed to remove an entire CICD compact chiller from an array.

More