Ascend™ Air-cooled chillers Model ACR

150 to 300 Tons

Trane Ascend™ air-cooled chillers delivers an unbeatable combination of high-energy efficiency and quiet performance.

 

Learn More ›

Videos

More ›

Ascend™ Air-cooled chillers Model ACR
Ascend™ Air-cooled chillers Model ACR 150 to 300 Tons
Top

Product Overview

Ascend™ model ACR is an unbeatable combination of high-energy efficiency and quiet performance.

Why ACR air-cooled chillers?

  • Industry-leading efficiencies with no need to compromise: Delivering a typical full load efficiency of 11.7 EER and a typical part-load efficiency of 21.0 IPLV, the Model ACR AscendTM chillers reduces utility costs both in kw demand charges and in kwh consumption charges.
  • Quiet operation and multiple acoustic treatment options: Providing the flexibility to meet your building's specific needs — minimizing the impact on the performance, productivity and overall satisfaction of building occupants as well as occupants of neighboring structures.
  • Advanced features to serve advanced applications: With Rapid RestartTM capability and an optional matrix filter to achieve < 5% total demand distortion, ACR chillers are designed for easy integration with facilities that have specialized requirements 


To learn more about the features and performance of Trane Stealth chillers, contact your local Trane account manager.

More

Literature

Brochure

Catalog

Installation Operation Maintenance (IOMs)

Videos