Ascend™ Air-cooled chillers Model ACS

140 to 230 Tons

Ascend™ model ACS chiller balances energy efficiency with quiet operation for performance that is ideal in residential or school environment.

Learn More ›

Videos

More ›

Ascend™ Air-cooled chillers Model ACS
Ascend™ Air-cooled chillers Model ACS 140 to 230 Tons
Top

Why ACS air-cooled chillers?

·Cost effective and efficient: Optimized performance that meets ASHRAE 90.1 – Path B in a package that offers features to reduce installed cost (such as optional integrated pump packages), the Model ACS AscendTM chillers are great for retrofit applications.

·Quiet operation is being a good neighbor: With scroll compressor, all variable speed fans and options to reduce sound further, the Model ACS AscendTM chillers are an ideal choice to keep K-12 schools cool.

·Ease of Service: Designed with maintenance in mind, allowing local contractors or building owners to handle some standard service items if Trane is long distance away.


To learn more about the features and performance of Trane Ascend ACS chillers, contact your local Trane account manager.

 

More

Literature

Brochure

Catalog

Installation Operation Maintenance (IOMs)

Videos