CONTACT A TRANE EXPERT

Automate VRF energy efficiency? That’s an automatic “Yes.”

Control Solutions for Trane® / Mitsubishi Electric VRF

  

Make all your building systems play for the same team: Yours.

The sophistication and control of a building automation system. The efficiency and sustainability of Trane® / Mitsubishi Electric VRF technology. 

Trane helps you bring them seamlessly together. Trane® offers an innovative range of controls and BAS solutions that can give you secure, remote and reliable access to your Trane® / Mitsubishi Electric VRF and other HVAC systems from anywhere. Automate peak performance. Get the data analytics to maximize your VRF system’s energy efficiency. And future-proof your building with open standard solutions that are easy to install and seamlessly connect with other systems.

  

Building Automation Systems

Make Excellence Automatic
Tracer SC+

Tracer SC+

Integrate Tracer SC+ into your VRF system and gain the control and visibility to improve performance and optimize energy efficiency. Securely monitor and manage multiple buildings from anywhere while achieving your comfort and sustainability goals.

Learn More About Tracer SC+
Tracer Concierge® Systems

Tracer Concierge® Systems

Bring BAS savvy to your next VRF install. Designed exclusively for contractors, Tracer Concierge Systems give your clients enterprise-level command over their buildings systems by automating peak performance and energy efficiency. Simple, hassle-free installation makes it easy to integrate new VRF systems with existing components. It’s a great way to grow your business by offering your clients a simple solution for enhanced connectivity.

Learn More About Tracer Concierge Systems
Air-Fi® Wireless Sensor

NEW: Air-Fi® Wireless Sensors

Leverage the full potential of your Trane BAS Solution with Air-Fi® Wireless Sensors for Trane® / Mitsubishi Electric CITY MULTI® Systems. Air-Fi Wireless Sensors read the room for maximum comfort, respect the walls for easy installation, and have reliability built in with self-healing mesh technology.

Contact your local Trane sales office to learn more

Central Controllers

Multiple systems, at your fingertips
TW-50

TW-50

The TW-50 is the entry-level into the centralized controller and can network up to 50 indoor units. It can be connected via BACnet (LAN2) to a BAS (which requires a license). It does not have a display and requires the initial setting tool to setup. It is very versatile and can be used as an expansion of a site with an TE-200, standalone without the TE-200, or as part of an apportionment site with an TE-200 which is not utilizing the M-Net (the protocol used to communicate within the terminal system) link.

Learn More About TW-50A
TE-200

TE-200

The TE-200 is the most capable of the centralized controllers in that it is required to enable features such as apportionment and tenant billing. It also come with a display and is able to support BACnet (LAN2) to connect to a BAS (requires a license).

Learn More About TE-200A
TE-50

TE-50

The TE-50 is used to network up to 50 indoor units as an expansion of a site with an TE-200. However, it cannot be used for standalone applications. It does include a display for site requiring multiple displays (TE-200 also includes a display). It can be connected via BACnet® (LAN2) to a BAS (requires a license). Integration via BACnet or Modbus® enables advanced capabilities such as system level applications to control both an LEV kit and the VRF equipment.

Learn More About TE-50A

Thermostats

Get comfort dialed in without the complexity
Pivot® Smart Thermostat System

Pivot® Smart Thermostat System

It’s never been easier to manage comfort while running your business. Pivot® enables you to manage comfort as a natural part of your day. Pivot even provides the ability to control multiple buildings, so businesses can thrive in every location with minimal effort.

Learn More About Pivot
Simple MA

Simple MA

The Simple MA is low-cost solution to provide indoor unit control to the occupant. It is intended for manual control of the equipment and does not support a local scheduling feature. The indoor unit can be controlled via a schedule residing in a central controller or a BAS when the central controller confi gured as a BACnet™ gateway.

Learn More About Simple MA
Deluxe MA

Deluxe MA

The Backlit MA remote controller that has a large backlit LCD with full and basic display modes. It supports P-Series rotation (requires PAC-SF83MA-E adapter), advanced cassette operations, 3D i-See sensor functions, and daylight savings time. The remote controller also supports a daily and weekly schedule functions.2) to connect to a BAS (requires a license).

Learn More About Deluxe MA
Touch MA

Touch MA

The Touch MA is a full color touchscreen remote controller with Bluetooth® support, which enables occupant and contractor access with smartphones to control and confi gure the unit including scheduling functions. The Touch MA has a large selection of background colors and information display options that allow the device to be customized for any environment. The device can also display a custom logo image and supports multiple languages. The features of this device makes it ideal for use in the hospitality industry.

Learn More About Touch MA
Smart ME

Smart ME

The Smart ME controller is a remote controller designed to control Trane®/Mitsubishi Electric air conditioning units. The Smart ME controller features functionality for basic operation and monitoring of air conditioning units including schedule. The controller includes four built-in sensors (temperature, humidity, occupancy, brightness). The built-in occupancy sensor detects vacancy in a specific zone enabling the controller to uses its internal function to reduce energy-consumption (when enabled).

Learn More About Smart ME

Product Literature

For technical documentation and IOMS for Trane® / Mitsubishi Electric VRF and Ductless products, please visit Trane.MyLinkDrive.com.

Related Offerings

Design a Complete VRF System