CONTACT A TRANE EXPERT

VariTrane™ Fan-Powered Terminal

VariTrane™ Fan-Powered Terminal

VariTrane™ Fan-Powered Terminal

Fan-powered units offer energy savings due to intermittent fan control.

Overview

The fan energizes only in heating mode when the space needs heat. Additional energy savings are obtained by using warm plenum air for free reheat. Motor heat is never wasted in parallel units. They are an excellent choice when minimal zone heating is needed.

Features

  • Interlocking panel design provides the most rugged VAV unit available.
  • Metal encapsulated edges limit fiberglass insulation erosion into the airstream.
  • Single-point power connection reduces installed cost.
  • Full factory-run test on each unit.
  • Pneumatic, electronic, or digital controls available.
  • Compatible with most controllers for field or factory installation.
  • Digital controls allow Tracer® building management system interface for Integrated Comfort™ systems (ICS) capability.
  • Fan is outside primary airstream and runs only when heating is required.
  • Wide range of fan airflows available from single speed motor with speed control.
  • Cooling only (VPCF), hot water reheat (VPWF), or electric reheat (VPEF) units available.

 

PSC Fan Sizing Quick Reference

Fan Size Airflow Range @ 0.25" Downstream Static Pressure
02SQ 120–500
03SQ 250–1090
04SQ 300–1325
05SQ 355–1540
06SQ 880–1875
07SQ 1000–2020

Resources

Product Literature

Catalog

Installation Operation Maintenance (IOMs)

Related Offerings

Services

Building Systems Upgrades

Technology continues to evolve - as do cyber-security defenses, and IT compatibility requirements, and customers’ productivity expectations.  Trane, as a leading BAS Controls provider, remains current with latest technology trends by innovating to deliver our customers secure, compatible, and feature-rich systems. By the time a typical building is a few years old, its systems are already falling behind. Trane can maintain a high performing building by keeping building automation, HVAC, lighting and central plants up to date with the latest BAS innovations.