This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
Discover which experts from Trane will be presenting and what topics they will cover at the upcoming ASHRAE Winter Conference and AHR Expo
Sensible Assisted Membrane
Previous
Select
Play
Next
Sensible Assisted Membrane
The Trane® Sensible Assisted Membrane (SAM)
is an efficient design for utilizing membrane exchangers, especially
for larger airflows, and reduces or removes the leakage potential from
the building exhaust air path. It utilizes a combination of sensible
plate exchangers with enthalpy membrane cores.
Trane's patented SAM is available for air
handling units for use in mixed air units and dedicated outdoor air systems.
Combines membrane exchangers with fixed-plate heat exchangers into an array
Reduced equipment footprint vs other commercial membrane exchanger designs
No upstream or downstream transitional space required
Up to 60% reduced air pressure loss results in a 20% fan energy savings vs other commercial membrane exchanger designs
Greater energy recovery effectiveness – up to 65% total effectiveness
Enables ASHRAE® 90.1 compliance
No moving parts and reduced maintenance
Energy recovery exchanger designed for commercial air pressures and flows
Superior bypass damper designs for economizing and control
Services
2018 Trane Brea California 0753_932x932_Services-Operate Maintain and Repair-Rental.jpg
Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical
drop-off. We design, deliver, install and even monitor safe and
efficient rental solutions. Short term, long term, chiller, generator,
or portable AC unit, we have the fleet and people where and when you
need them.