CONTACT A TRANE EXPERT

On-site Training

ProSpace VRF Certified Installation and Start Up

  • 2 Days
  • 1.4 CEUS

This training will provide participants with an in-depth understanding of the installation, start-up and commissioning requirements for Trane’s ProSpace Variable Refrigerant Flow (VRF) systems. Piping, wiring, and specific installation requirements are discussed. Participants will also identify major system components including the Outdoor Unit (ODU), Indoor Unit (IDU), and Mode Control Unit (MCU) and how they interrelate. Use of the Technician Utility Tool (TUT) in the start-up and commissioning process is also presented.

Our programs use a variety of assessment methods to measure learning, from pre and post tests, to classroom activities, quizzes and workshops.


Upon completion of this course, participants should be able to

Install a Trane VRF system correctly to ensure full capacity, long term reliability and full warranty.


An Early-Bird discount of 10% will be given when you register more than 60 days prior to the start date. We have Package Programs available where you can save up to 40% off tuition of multiple courses! Visit our website for more details at www.trane.com/traneuniversity.

Locations & Dates