CONTACT A TRANE EXPERT

Instructor Led Training

Precedent Voyager Rooftops Airflow & Economizer Operation Virtual Module

Virtual Class

  • 3 hours

Description

This module will cover common airflow applications, including Constant Volume (CV), Single Zone Variable Air Volume (SZVAV) and Multiple Zone Variable Air Volume (MZVAV). Various fan types, their application and how to measure airflow are introduced. Proper set up and operation of the economizer will be discussed. Demand control ventilation (DCV) and ventilation override modes (VOM) are also covered.  

Objectives

 

Measure and adjust airflow across a variety of fan types. 

Determine and set minimum outside air damper position.

Set up and describe the operation of the economizer with DCV using a CO2 sensor. 

Audience:

This course is intended for commercial rooftop service technicians who have a good understanding of both constant volume and variable air volume rooftops and systems and who need extended knowledge of the Trane Precedent and Voyager rooftops.

An early bird discount of 10% off tuition will be given when you register more than 60 days prior to the start date. We also have Package Programs where you can save up to 40% off tuition of multiple courses! Visit our website for more details at www.trane.com/traneuniversity.

Locations & Dates