CONTACT A TRANE EXPERT

On-site Training

IntelliPak I and II Rooftop Units

  • 4.5 Days
  • 3.2 CEU's

The course focus's on operation, start-up and maintenance of 20 to 130 ton IntelliPak I and 90 to 162 ton IntelliPak II rooftop units. Proper service techniques will be discussed to include correct maintenance procedures and intervals. Factory recommended installation and start-up procedures will also be discussed. Students will also learn the service and checkout procedures for the mechanical cooling and heating systems related to Intellipak.


Upon completion of this course, participants should be able to
  • Using IntelliPak terminology, discuss rooftop unit functions.
  • Demonstrate circuit board level troubleshooting by using an Intellipak wiring diagram.
  • Practice configuration and setup of a unit using an Intellipak Human Interface.
  • Demonstrate the proper setup procedure for cooling and heating.
  • Discuss and demonstrate pressure transducer troubleshooting.
  • Describe the basic IntelliPak sequences of operation.
  • Describe scroll compressor construction and operation.
  • Diagnose and troubleshoot IntelliPak binary and analog inputs and outputs.
  • Test and verify modulating dehumidification.
  • Demonstrate an understanding of CV, SZVAV, and VAV air flow properties.


Our programs use a variety of assessment methods to measure learning, from pre and post tests, to classroom activities, quizzes and workshops


An early bird discount of 10% off tuition will be given when you register more than 60 days prior to the start date. We also have Package Programs where you can save up to 40% off tuition of multiple courses! Visit our website for more details at www.trane.com/traneuniversity.

Locations & Dates