CONTACT A TRANE EXPERT

Instructor Led Training

RTAA Operation Virtual Module

Virtual Class

Description

This module provides the controls overview for the RTAA Chiller

Objectives

  • Cover the differences in the controls between the 70 – 125 RTAA and the 130 – 400 ton RTAA
  • Navigate through both of the chiller control panels
  • Discuss controls modules inputs and outputs, sensor troubleshooting, and configuration setup

Audience

This course is intended for contractors and in-plant HVAC service technicians who will work regularly with Trane RTAA air-cooled and RTWA water-cooled chillers. 

Next Class

Aug 19, 2020

$300

21 seats available

An early bird discount of 10% off tuition will be given when you register more than 60 days prior to the start date. We also have Package Programs where you can save up to 40% off tuition of multiple courses! Visit our website for more details at www.trane.com/traneuniversity.

Locations & Dates

TBD Aug 19, 2020 $300 21 seats available Register