CONTACT A TRANE EXPERT

Instructor Led Training

Legacy IntelliPak Virtual

Virtual Class

Description

This course does not cover IntelliPak w/Symbio 800 controls

This module will cover the legacy IntelliPak sequences of operation. This will include a discussion of the various control boards and expected voltage readings. Common sequences of operation based on unit configuration. We will also explore the model number and how that reflects the configuration of the unit and what components to expect

Objectives

Discuss circuit board options and which boards to expect based on the unit configuration.

Identify inputs and outputs and the voltages expected.

Explain the sequence of operation for constant volume, single zone variable air volume and multiple zone variable air volume units.

Audience

This course is intended for rooftop service technicians

An early bird discount of 10% off tuition will be given when you register more than 60 days prior to the start date. We also have Package Programs where you can save up to 40% off tuition of multiple courses! Visit our website for more details at www.trane.com/traneuniversity.

Locations & Dates