CONTACT A TRANE EXPERT

Instructor Led Training

CGAM/ ACS Mechanical Components Virtual Module

Virtual Class

CGAM/ ACS Mechanical Components Virtual Module

Description

Trane University presents a CGAM virtual module. This module covers the unit design and the available applications.  The module discusses design specs, application selection, and the design operating points for the unit in various applications.

Objectives

  • Know how to obtain design specs for unit
  • Understand application selection process
  • Understand units capabilities and design operating points

Audience

This course is intended for technicians who will work regularly with Trane CGAM/ACSA scroll chillers and need additional knowledge regarding startup and maintenance procedures of CGAM/ACSA air-cooled chillers.

 

 

An early bird discount of 10% off tuition will be given when you register more than 60 days prior to the start date. We also have Package Programs where you can save up to 40% off tuition of multiple courses! Visit our website for more details at www.trane.com/traneuniversity.

Locations & Dates