The wireless zone sensor allows occupants limited local control of
temperature settings and the ability to override the system’s settings
at any given time as space becomes occupied or unoccupied. Ideal for
office spaces and classrooms. Features of the wireless zone sensor include:
- Compatible with any Trane unit controller
- Includes
zone sensor, receiver, wiring harness and two AA five-year lithium
batteries
- Zone temperature is standard on all wireless
sensors
- Temperature setpoint and occupied/unoccupied override
provided with the WZS model
- Temperature setpoint is
available in Fahrenheit or Celsius