7257 SW Kable Lane
Portland, Oregon 97224
(503) 620-8031 (503) 620-8031
Office Hours
Monday - Friday
7:30 AM - 4:30 PM
Air source boiler, modular chillers, active heat recovery, data center units and wall-mounted AC units
Refrigerant & gas, monitors & sensors
Comprehensive air purification and corrosion protection
Climate by Design International (CDI)
Desiccant dehumidifiers and critical process air handlers
Commercial humidifiers, water treatment & evaporative cooling
Direct/indirect gas-fired makeup air, DOAS, kitchen ventilation/hoods, exhaust fans & de-stratification fans
Air cleaning system combining technologies to control particles, gases and biological contaminants
Automatic flow control valves
Centrifugal separators, pump filtration skids, tanks, glycol feed systems
MSP Packaged and Split Heat Exchanger Based Dehumidification, Curbs and Adapters
HVLS fans
Custom HVAC units, HVAC coatings, and HVAC modifications
Liquid desiccant DOAS equipment
Air-cooled water chillers, ductless split systems for commercial and residential air conditioning and heating needs
High temperature and high capacity heat recovery/heat pump chillers
Plate heat exchangers: gasketed or brazed
Heating, cooling and custom coils
Elecric and gas-fired unit heaters
Classroom unit ventilators air/water DX heat pumps
Custom air handlers with traditional insulation options
Vertical stack fan coils
High efficiency, modular cooling towers (rental applications and permanent installations)